Dryers

Adsorption dryer with defined pressure dew point and high flow rate, as well as membrane air dryer with flow rate-dependent pressure dew point

D series

Type Pneumatic
connection
Flow rate
[l/min]
Performance
of drying
Description
Membrane air dryer LDM1
Membrane air dryer LDM1
G1/2, G3/4, G1 300 ... 1,000 Pressure dew point reduction
17 ... 20 K
  • Final dryer with excellent operational reliability
  • Used as individual device or in combination
  • Flow rate-dependent dew point reduction

 

LDM1 membrane air dryer in the catalogue

 

MS series

Type Pneumatic
connection
Flow rate
[l/min]
Performance
of drying
Description

Membrane dryer MS-LDM1
MS-LDM1

G1/8, G1/4, G3/8, G1/2 50 ... 400 Pressure dew point reduction
20 K
  • Final dryer with excellent operational reliability
  • Used as individual device or in combination
  • Flow rate-dependent dew point reduction
  • Option: Purge ring for ducting the purge air

 

Membrane dryer MS-LDM1 in the catalogue

 

Individual devices

Type Pneumatic
connection
Flow rate
[l/min]
Drying
performance
Air purity class
at outlet
Description

Adsorption dryer 

PDAD

G3/8, G1/2 40 ... 2,400 Pressure dew point reduction
-40 ℃ or -70 ℃
Up to 2.1.1 as per
DIN ISO 8573-1
  • Pressure dew point -40 ℃ or -70 ℃
  • Additional filtering of oil and particulates
  • For decentralised drying of compressed air

 

Adsorption dryer PDAD in the catalogue