Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.
Description Version
PositioningDrives
PositioningDrives Electromechanic linear axes

Dimensioning of electromechanic linear axes and electrical motors: Find a solution with only a few basic data

Version 2.2.15
1/13/2015
FCT - Festo Configuration Tool Project Converter

Application to convert FCT components for device family CMMP-AS from version 1.x to version 2.x.

1.0.5.1
11/19/2014
FCT - Festo Configuration Tool - PlugIn Configuration and commissioning software for the motor controller CMMP-AS
  • FCT PlugIn CMMP-AS v2.4.1.4
  • FCT PlugIn CMMP-AS v2.4.0.20
    CMMP-AS: FW V3.5.1501.5.3 or higher
    CMMP-AS M3: FW V4.0.1501.1.1 or higher
    CMMP-AS M0: FW V4.0.1501.1.2 or higher
  • FCT PlugIn CMMP-AS v2.3.0.664
    CMMP-AS: FW V3.5.1501.5.3 or higher
    CMMP-AS M3: FW V4.0.1501.1.1 or higher
    CMMP-AS M0: FW V4.0.1501.1.2 or higher
  • FCT PlugIn CMMP-AS v2.2.2.15
    CMMP-AS: FW V3.5.1501.5.3 or higher
    CMMP-AS M3: FW V4.0.1501.1.1 or higher
    CMMP-AS M0: FW V4.0.1501.1.2 or higher
  • FCT PlugIn CMMP-AS v2.1.2.46
    CMMP-AS: FW V3.5.1501.5.3 or higher
    CMMP-AS M3: FW V4.0.1501.1.1 or higher
  • FCT PlugIn CMMP-AS v2.0.2.46
    CMMP-AS: FW V3.5.1501.5.3 or higher
    CMMP-AS M3: FW V4.0.1501.1.1 or higher
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
2.4.1.4
12/1/2014
FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the motor controller CMMP-AS

  • FCT PlugIn CMMP-AS v2.3.0.664 CMMP-AS: FW V3.5.1501.5.3 or higher CMMP-AS M3: FW V4.0.1501.1.1 or higher CMMP-AS M0: FW V4.0.1501.1.2 or higher
  • FCT PlugIn CMMP-AS v2.2.2.15 CMMP-AS: FW V3.5.1501.5.3 or higher CMMP-AS M3: FW V4.0.1501.1.1 or higher CMMP-AS M0: FW V4.0.1501.1.2 or higher
  • FCT PlugIn CMMP-AS v2.1.2.46 CMMP-AS: FW V3.5.1501.5.3 or higher CMMP-AS M3: FW V4.0.1501.1.1 or higher
  • FCT PlugIn CMMP-AS v2.0.2.46 CMMP-AS: FW V3.5.1501.5.3 or higher CMMP-AS M3: FW V4.0.1501.1.1 or higher
  • Festo Configuration Tool v1.2.1.3



Supported systems:

  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
2.3.0.664
8/6/2014
FFT – Festo Field Device Tool Software

Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.

Version changes:

 

New Features:

  • Backup and Restore possible without previous device scan (new option [DeviceType] when using the command line parameter /backup or /restore)
  • File Up- and Download possible without previous device scan (new option [DeviceType] when using the command line parameter /FileUpload or /FileDownload)
  •  

Bug Fixes:

  • Setting IP addresses <=127.x.x.x can be assigned to devices now


  • Supported systems:
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Compact Vision System SBOC-C-R1B (541397)
  • Compact Vision System SBOC-C-R2B (546947)
  • Compact Vision System SBOC-C-R2C (546948)
  • Compact Vision System SBOC-C-R3B-WB (552077)
  • Compact Vision System SBOC-C-R3C-WB (552078)
  • Compact Vision System SBOC-M-R1B (541398)
  • Compact Vision System SBOC-M-R1B-H (574642)
  • Compact Vision System SBOC-Q-R1B (541399)
  • Compact Vision System SBOC-Q-R1B-S1 (569771)
  • Compact Vision System SBOC-Q-R2B (551021)
  • Compact Vision System SBOC-Q-R2B-S1 (569772)
  • Compact Vision System SBOC-Q-R2C (551022)
  • Compact Vision System SBOC-Q-R3B-WB (555841)
  • Compact Vision System SBOC-Q-R3B-WB-S1 (569777)
  • Compact Vision System SBOC-Q-R3C-WB (555842)
  • Compact Vision System SBOC-Q-R3C-WB-S1 (569778)
  • Compact Vision System SBOI-C-R1B (541394)
  • Compact Vision System SBOI-C-R3B-WB (552075)
  • Compact Vision System SBOI-C-R3C-WB (552076)
  • Compact Vision System SBOI-M-R1B (541395)
  • Compact Vision System SBOI-Q-R1B (541396)
  • Compact Vision System SBOI-Q-R1B-S1 (569773)
  • Compact Vision System SBOI-Q-R3B-WB (555839)
  • Compact Vision System SBOI-Q-R3B-WB-S1 (569779)
  • Compact Vision System SBOI-Q-R3C-WB (555840)
  • Compact Vision System SBOI-Q-R3C-WB-S1 (569780)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1 (567347)
  • Control block CPX-CEC-M1 (567348)
  • Control block CPX-CMXX (555667)
  • Control block CPX-FEC-1-IE (529041)
  • Controller CECX-X-C1 (553852)
  • Controller CECX-X-M1 (553853)
  • Controller CMXR-C2 (567869)
  • IPC controller CECC-D (574415)
  • IPC controller CECC-S (574416)
  • IPC controller CECC-LK (574418)
  • Motor controller CMMO-ST-C5-1-DION (1512317)
  • Motor controller CMMO-ST-C5-1-DIOP (1512316)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C10-11A-P3-M3-C1 (2106335)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C2-3A-M3-C1 (2106332)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-11A-P3-M3-C1 (2106334)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMP-AS-C5-3A-M3-C1 (2106333)
  • Operator unit CDPX-X-A-S-10 (574412)
  • Operator unit CDPX-X-A-W-13 (574413)
  • Operator unit CDPX-X-A-W-4 (574410)
  • Operator unit CDPX-X-A-W-7 (574411)
  • Operator unit FED-1000 (543515)
  • Operator unit FED-1010 (543516)
  • Operator unit FED-2000 (543444)
  • Operator unit FED-2010 (543445)
  • Operator unit FED-3000 (573906)
  • Operator unit FED-301 (543438)
  • Operator unit FED-40 (541998)
  • Operator unit FED-400 (570864)
  • Operator unit FED-50 (533531)
  • Operator unit FED-500 (543441)
  • Operator unit FED-5000 (543447)
  • Operator unit FED-501 (543440)
  • Operator unit FED-550 (570398)
  • Operator unit FED-60 (541999)
  • Operator unit FED-700 (543442)
  • Operator unit FED-710 (543443)
  • Operator unit FED-770 (573905)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
2.4.9.55014
11/3/2014
FCT - Festo Configuration Tool CMMP-AS

Configuration and commissioning software for the motor controller: CMMP-AS

  • PlugIn for CMMP-AS v1.4.2.5 (FW V3.5.1501.5.3 or higher)
  • PlugIn for CMMP-AS v1.3.4.1 (FW V3.5.1501.4.3 or higher)
  • PlugIn for CMMP-AS v1.2.1.0 (FW V3.5.1501.3.1 or higher)
  • PlugIn for CMMP-AS v1.1.3.0 (FW V3.5.1501.2.1 or higher)
  • PlugIn for CMMP-AS v1.0.1.3 (FW V3.5.1501.1.1 or higher)
  • Festo Configuration Tool v1.2.1.3

    Supported systems:
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-C1 (1669374)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-C1 (1669371)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-C1 (1669373)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-C1 (1669372)
1.4.2.5
8/1/2011