Products
Valves
Pressure control valves
Pressure regulator VRPA
With push-in connector LR, LRMA
With push-in connector LRL, LRLL
 
Valves >   

Pressure control valves

  Print  
New product 11/2019
  • Pressure regulator
  • Connection M5, R1/8, R1/4
  • Push-in connector 4, 6, 8 mm
  • Flow rate 80 … 160 l/min
  • Design type
    • Inline, without pressure gauge
    • Inline, with pressure gauge in MPA
    • L-shaped, with pressure gauge in MPA
 
  • Greater energy efficiency thanks to movement-specific pressure adjustment.
  • Connection M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Push-in connector
  • Flow 22 ... 760 l/min
  • For use apart from a service unit
    • With integrated non-return valve.
 
  • Differential pressure regulator
  • Connection: M5, G1/8, G1/4, G3/8, G1/2
  • Push-in connector: 4, 6, 8, 10, 12 mm
  • Flow rate: 30 ... 760 l/min
  • For use outside of the service unit
  • With integrated non-return valve