Push-in fitting QS-3/8-12-I

153020

GTIN: 4052568010997

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
8.4 mm