Barbed hose fitting N-3/8-P-6

3608

GTIN: 4052568018467

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing I.D. 6 mm
Nominal size
4.5 mm