Compact cylinder DPDM-Q-6-10-P-PA

4830975

GTIN: 4052568292744

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
9 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends