Vacuum generator VN-14-H-T4-PI4-VI5-RO2
547705
GTIN: 4052568092931
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
1.4 mm
Max. vacuum
88 %
Max. suction flow rate against atmosphere
51.6 l/min

