Fine filter MS6-LFM-1/2-BUV-HF-DA

552925

GTIN: 4052568194888

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Operating pressure
2 bar - 12 bar
Ambient temperature
-10 °C - 60 °C
Grade of filtration
1 µm