Plastic tubing PAN-MF-6X1-SW

570358

GTIN: 4052568058210

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
4 mm
Temperature-dependent operating pressure
-0.95 bar - 27 bar
Ambient temperature
-60 °C - 100 °C