Compact cylinder ADN-S-16-35-A-P-A-F1A

8142741

GTIN: 4052568570804

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
35 mm
Cushioning
Elastic cushioning rings/plates at both ends