Feed separators

With its feed separators, Festo provides handling technology solutions worldwide. The feed separators from Festo facilitate the feeding process of workpieces.
The feed separator series is used whenever a continuous flow of workpieces has to be separated (e.g. from a spiral conveyor or on a conveyor belt) and transferred separately to a downstream device. Depending on the workpiece to be separated, feed separators with one or two plungers can be used. The former can be used for general feed separation or purely as a stopper. The advantage of the feed separator series with two plungers is the mechanical synchronisation of the two fingers and the associated reduction of actuation to a single valve. They are used for small workpieces.
The plungers each offer mounting options for individual attachments, allowing the product to be perfectly adapted to the separating task. The space-saving solution of the sensor concept is another advantage of the feed separators from Festo: our proximity switches SME-8 and SMT-8 can be fitted as accessories directly in a sensor slot on the housing.

强力夹紧缸 DFAP

产品特性:

• 曲柄连杆滑块机构
• 多种规格夹臂可选
• 4 面可安装,安装尺寸符合DIN标准
• 高强度铝合金,一体化,轻量化设计
• 抗强磁场传感器,多种可选
• 特殊设计高强椭圆形气缸,寿命长
• 最大打开角度易调节,易维护
• 末端位置气缓冲,适合高节奏生产
• 手动控制:手柄,左右侧都可安装

Stopper cylinders and feed separators

Stopper cylinders are pneumatic cylinders that are used to stop movements, either with or without cushioning, in machines or workpiece carriers on transport systems. Stopper cylinders with cushioning can stop loads of up to approx. 800 kg on transport systems. They are primarily designed to stop or block moving parts, such as a load in an assembly line.

Feed separators also stop, cushion or hold one or more accumulating workpiece carriers on specific contact surfaces. Separating is a special case, where only one object is separated from a continuous series of objects and allocated to a different one for process-specific reasons. In manufacturing automation, people are mainly interested in separating (sectioning off) workpieces. With pneumatic separators, the separating function is ensured by the supply of compressed air.

Stopper cylinders and feed separators from Festo

Stopper cylinder DFSP

Stopper cylinder DFSP is our standard stopper cylinder in trunnion or roller design. The trunnion design is available both with and without anti-rotation lock and with or without female thread. The roller version of the stopper cylinder comes with an anti-rotation lock. Its compact design, sensor slots on three sides, a long service life thanks to very good cushioning characteristics and sturdy piston rod guide will not fail to impress. It can safely stop workpiece carriers, pallets or packages weighing up to 90 kg.

Stopper cylinder DFSP

Stopper cylinder DFST

Thanks to the cushioned toggle lever mechanism and integrated, adjustable shock absorber, stopper cylinder DFST stops workpieces particularly gently, without vibrations and noise. The adjustable operating direction (90°, 180°, 270°) makes the cylinder very flexible and with an impact mass of up to 800 kg it is also very sturdy.

Stopper cylinder DFST

Stopper cylinder STAF

Stopper cylinder STAF is a cylinder with toggle lever design with rebound protection and separating function. It stands out thanks to the absorption of high transverse forces of up to 150 kg and can be controlled quickly via a flange-mounted solenoid valve, even over greater distances. In addition, it is available as single-acting or double-acting.

Stopper cylinder STAF

Feed separator HPV

Feed separator HPV is available in a version with two plungers, as well as with a double piston, non-rotating piston rod and locking mechanism. This feed separator is particularly cost-effective, since it replaces at least two drives in the feed process. Proximity switch SME/SMT-8 can also be integrated in the housing.

Feed separator HPV

Feed separator HPVS

Our feed separator HPVS is available as a version with one plunger and with a non-rotating piston rod. Here, too, proximity switch SME/SMT-8 can be integrated in the housing.

Feed separator HPVS

速度和流量调节

在送料和分离任务中,动作时序至关重要。 通过阀流量控制,您可精确调节行程速度以匹配工艺需求,从而减少卡料或重复送料现象。 基于速度控制阀的气动解决方案(通常为气动节流阀或气动节流装置)可作为简单的气缸速度控制器,方便您在现场快速进行优化调节。

在线购买流量控制阀

提供可靠终终端位置置反馈的传感器

输送隔离器通常集成有接近开关,因此仅需少量操作即可完成终端位置反馈升级配置。 加装气缸传感器作为气缸限位开关。 这些气缸终端位置传感器(常用作气缸的限位开关)通常利用气缸用舌簧开关来检测活塞磁铁,并可靠地确认推进和返回状态。 它们可用作气缸行程终端位置传感器,也是可靠的气缸限位开关选项。