电控和气控方向控制阀

方向控制阀用于改变、打开或阻止气动系统中介质的流动。压缩空气是气缸中常用的流体。这些阀的不同之处在于其操作元件的设计、开关位置数和流动路径以及驱动类型。有机械、气控或电控方向控制阀。

方向控制阀的功能

方向控制阀用于阻止、打开或改变介质的流动。例如,方向控制阀有一个供气口和几个排气口作为其工作输出。阀的名称(例如两位三通阀或三位五通阀)是基于端口数量和开关位置。

方向控制阀需要保证阀内的压缩空气或液压油被:

  • 释放
  • 阻断
  • 改变

电控和气控方向控制阀

作为气动领域创新的推动者,Festo 提供广泛的比例阀和方向控制阀。这将使您能够轻松可靠地执行最复杂的应用。立即了解我们的气控和电控阀产品组合,从适用于紧凑安装空间的超紧凑阀到适用于恶劣环境的超坚固阀。

Standards-based directional control valves

Electric or pneumatic directional control valves can be used to control actuators. Mechanically actuated valves can be actuated using 12, 24, 110 and 230 V. Common variants are, for example, 3/2- or 5/3-way valves. Mechanically operated directional control valves are switched by a button, a lever, a pedal or a spring, for example. Pneumatic valves, on the other hand, are actuated by compressed air.

Standards-based directional control valves from Festo are available with electric or pneumatic actuation.

Standards-based directional control valves

Universal directional control valves

Solenoid-operated directional control valves from Festo use the force of electromagnets to open and close valves. In this case, the solenoid is used as a control module that "opens" or "closes" the medium within a line (NC/NO). When an electrical current is applied to the solenoid, the valve is actuated and, depending on the control type, operates as either a directly, a servo-controlled or force pilot operated valve.

Universal directional control valves

Proposed products from the Festo Core Range:

Application-specific directional control valves

The Festo product range of application-specific directional control valves extends from compact solenoid valves to pilot valves, which are used when valve terminals are not technically or economically feasible.

Application-specific directional control valves

FAQs – frequently asked questions clearly answered

What is the purpose of directional control valves?

A directional control valve is used to change, open or close the flow of a medium in a hydraulic or pneumatic system. Compressed air or a hydraulic fluid is the fluid that is normally used. The task of a directional control valve is thus to release, change or block cross-sections in the valve for the liquid or gas (fluid).

What is a 3/2-way valve?

Directional control valves differ in terms of the number of ports and switching positions. A 3/2-way valve is used to switch a single-acting actuator, for example to switch a media flow and relieve the secondary side when the valve closes.

Festo 3/2-way valves are available in normally closed (NC) and normally open (NO) positions.

Which electrically and pneumatically actuated directional control valves does Festo offer?

Festo offers a wide range of electrically and pneumatically actuated directional control valves for industrial automation. Our range includes standards-based valves as well as universal valves and application-specific directional control valves.