Festo motors and servo drives

Motors are used in all types of applications and in a wide variety of industries. But what are servo drives used for? Servo drives control the operating modes of a motor. Together with the motor, they form the interface between the mechanics and the controller; they can therefore be called the heart of any motion control system. It is their task to tell the motor what it is supposed to do, how often and at what speed according to the required production result. In industry, safety, precision and reliability of the drive system are of the highest priority. You will find a large selection of motors and servo drives for a wide range of requirements. Configure your servo drive solution now using the engineering tool Electric Motion Sizing, regardless of your control environment and its manufacturers. You can then commission your drive system quickly and easily using the Festo Automation Suite.

Find out more about our individual product categories such as electric servo drives, servo motors or stepper motors.

Servo drive CMMT-AS

The multi-protocol-capable servo drive CMMT-AS is a standard servo drive in our Core Range. This compact servo drive for point-to-point and interpolating motion is ideal for different Ethernet-based bus systems and can be directly integrated into system environments of other manufacturers.

Servo drive CMMT-AS

Festo servo motor EMMT-AS

Also included in the Festo Core Range is servo motor EMMT-AS, which is the optimum solution for dynamic and demanding applications. The drive combines maximum economy with maximum performance and offers a very low cogging torque, which ensures good controllability and track accuracy for positioning tasks. The simple connection technology (space-saving one-cable solution) and the 310° rotatable plug also allow it to be installed quickly and flexibly.

Servo motor EMMT-AS, EMMT-EC

Connecting cable NEBM

We offer the right plug connectors to ensure our drive technology and your electronics are optimally connected. In our Core Range you will find connecting cable NEBM for servo motors, motor controllers and servo drives from Festo. The plug connection can be used in a wide temperature range and is also suitable for energy chains.

Connecting cable NEBM

Suitable servo drives and motors for any application

In addition to the standard products and the products from our Core Range, we offer a number of other products in various categories:

All our products are attractively priced and versatile. We offer motors and servo drives that are optimally suited for accelerating or decelerating in the millisecond range. Our Festo products are also ideal for precisely controlling position, speed and torque or for controlling and maintaining specific positions with the highest possible precision.

伺服电机的应用领域

Festo 伺服电机往往应用于对精度、灵活性和可靠性有较高要求的行业或工业。示例如下:

  • 塑料制造
  • 纺织品制造
  • 包装设备
  • 机器人
  • 电动汽车
  • 医疗技术
  • 金属制造
  • 印刷技术
  • 输送技术

由于具有动态、灵活、精准、性能强劲等特性,因此其广泛应用于包装行业和组装技术行业。此外,伺服电机还在塑料或医疗技术行业负责执行响应时间仅为几微秒的精准运动。金属制造和加工行业同样也需要使用伺服电机和匹配的控制器,从而精确地自动执行金属钻孔、折弯、切割作业。

伺服电机和电机控制器的优势

使用伺服电机和匹配的控制器可以在生产中带来诸多优势。尤其在自动化过程中,伺服电机可以“尽展所长”。组合使用伺服电机与匹配的电机控制器可带来以下优势:

  • 安全性更高:伺服电机和电机控制器可以在紧急情况下通过某个中央控制点同时关闭各电机。
  • 灵活排序:伺服控制器所具备的灵活排序技术,可以轻松完成多台伺服电机排序,实现异步工作。它们可以单独集成到系统中,或用于开发全新系统。
  • 超高精度:可以根据在准备阶段制定的目标,对转速和转矩进行精确控制和保持。还可将转速在数分之一秒内调整到目标值。
  • 智能控制器:借助驱动器,可以直接通过总线系统实现自动化和连接。也可在驱动系统内直接处理数据,实现过程优化等目标。
  • 更高效:伺服电机可进行优化,以尽量低的能源成本实现更高性能。此外,伺服电机维护成本低廉,使用寿命长。