Industrial shock absorbers from Festo

Industrial shock absorbers are hydraulic cushioning components that brake moving masses gently and reliably. By gently stopping the drive before the end position, a strong impact or a spring-back is avoided and drives and machine parts are extremely well protected against wear or damage. Industrial shock absorbers reduce unwanted shock and vibration that always occur during movements and are caused by impact. They thus significantly contribute to an increase in production quality, process speed, production stability and an extension of the service life of production plants. Last but not least, shock absorbers in industrial plants reduce operating noise.

Hydraulic shock absorbers

Our range of hydraulic shock absorbers meets a wide variety of requirements. There are two different versions of these self-adjusting products with path-controlled throttle function. On the one hand, there are the variants with a rapidly increasing cushioning force curve and short cushioning stroke and, on the other hand, the variants with a gently increasing cushioning force curve and long cushioning stroke. There are also the adjustable versions, in which the cushioning force can be adjusted manually. Our hydraulic shock absorbers are in principle suitable for linear applications, e.g. the YSR-C. Our Festo Core Range also includes the industrial shock absorber DYSS, which can be easily screwed in and is particularly well suited to low-vibration operation. There are also shock absorbers for rotary applications, e.g. the DYSD.

Mechanical shock absorbers

The Festo industrial shock absorber DYEF is our mechanical variant with elastic rubber buffer. There are two versions: a version without a fixed stop, with a cushioning stroke that is not adjustable, and a version with an adjustable cushioning stroke and fixed stop. The mechanical shock absorber DYEF is ideal for cushioning movements with less energy and is part of the Festo Core Range.

液压缓冲器

如果要在整个行程中实现恒定、缓慢的制动速度,我们的 DYHR 液压缓冲器就是理想的工业应用解决方案。借助 DYHR 液压缓冲器,可以单独调节制动速度,而内置压缩弹簧则会使活塞杆返回到其初始位置。这种液压缓冲器特别适合用于最高 0.1 m/s 的较慢进给速度。

符合所有要求的工业缓冲器

制动力超小,制动时间超短:欢迎了解种类齐全的 Festo 工业缓冲器。它们使用寿命长,性价比超高。无论您的应用需要满足何种需求,我们的缓冲器都能达到,都能为您的应用或机器提供出色的保护。