Inductive sensors

Inductive sensors detect metal or electrically conductive objects, which move into their sensing range, without any contact. They provide the user with a binary signal that indicates whether an object has been detected or not. Inductive sensors are also called proximity switches or position sensors.

Design and operation

Inductive sensors consist of three functional units: an oscillator, an evaluation unit and an output stage. As part of the oscillator, the coil uses the oscillating circuit to generate an alternating magnetic field that then radiates from the active surface of the inductive sensor. When a metallic object enters the magnetic field, eddy currents develop that reduce the energy from the oscillator. The amplitude and frequency of the oscillating circuit change and the output stage is adjusted by a Schmitt trigger or the amplitude is converted into a distance. If several coils are used, the sensing accuracy of the inductive sensor is increased.

Advantages of inductive sensors

Thanks to their contactless operating mode, inductive sensors have numerous advantages:

  • Long service life thanks to hardly any mechanical wear
  • No downtime caused by dirty or damaged contacts
  • No contact bounce and thus no switching errors
  • High switching frequency
  • Vibration resistance
  • High degree of protection thanks to a fully encapsulated housing
  • Any mounting position possible

Festo 电感式传感器

Festo 电感式接近传感器几乎不存在磨损问题,不但易于操作,而且质量卓越。我们提供结构型式多样的各类电感式传感器,用途广泛包罗万象。

采用标准开关距离的 接近开关 SIED 和 SIEN 既适用于直流电压,也适用于交流电压。公制螺纹和圆形结构是 SIED 和 SIEN 的两大特征。

我们的 SIEH -…-CR 电感式接近开关采用全封闭式不锈钢外壳,因而格外坚固耐用;不同于传统传感器,这种接近开关对几乎所有气体和介质都具有较强的耐受力。其他特点包括开关距离长、齐平安装、配备 LED 开关状态指示灯、采用公制螺纹等。

Festo 接近开关 SIEF 操作简单、使用安全。不但耐受焊接环境,而且配备抗焊接飞溅的外壳和 LED 状态指示灯,此外还支持齐平、部分齐平和非齐平安装方式。

我们的电感式传感器 SIES-8M 尤其适用于带 T 型槽的电缸和抓手的位置检测。为了改善视觉效果,使其不受接近方向影响,SIES-8M 的开关状态显示装置设有两个 LED 指示灯。固定技术有助于快速定位接近开关,轻松完成固定操作。

电感式接近开关 SIES-Q 采用长方体结构型式,极其节省空间。这款产品支持齐平安装,配备一个 LED 开关状态指示灯。