The choice between centralised and decentralised automation concepts for electrolysers depends on various factors, such as:
Both concepts have advantages and disadvantages that, depending on your requirements, you should weigh up carefully. For the best possible solution, the design engineers should analyse the specific requirements of your system and consider the advantages and disadvantages of both concepts.
Centralised automation concepts are based on a central control system or controller. You use it to monitor and operate the entire system.
The centralised data management and monitoring as well as the efficient use of resources are major advantages. However, the susceptibility to failures is higher.
Decentralised automation concepts for electrolysers distribute the control and monitoring tasks to several decentralised units or modules.
Large systems, such as those found in the chemical or pharmaceutical industry, are usually controlled decentrally. This is because, for example, the increased flexibility in case of changes or extensions, is important. The advantages of the decentralised automation concept clearly outweigh the disadvantages. However, it does make the integration of other systems more difficult.