Just get started with centralised control

If you want to produce hydrogen, you have to decide: centralised or decentralised automation? Find out here which concept is best suited to your hydrogen system. In this article, we show why the centralised approach with a control cabinet is ideal, both for getting started with hydrogen technology and for optimisingyour existing system.

Pneumatics and control unit with valves, pressure control and electrical interconnection.

Protection and structure in the control cabinet

A control cabinet brings all the important components together: the control unit, valve terminals and compressed air preparation are located in a "control centre". This creates order and reliably protects the technology – for example the pneumatic, electric and electronic components in the electrolyser – and simplifies installation.

The benefits for you:

☑ Pre-assembled inputs and outputs speed up the assembly process

☑ The multi-pin connection makes routing the tubing unnecessary

☑ Clear structure ensures fast, safe installation

☑ Pre-assembled delivery saves time on site

Festo AX ensures smooth operation

Festo AX is AI-supported software for real-time analysis and optimisation of machine processes. The AI continuously analyses real-time data and detects irregularities at an early stage, preventing failures. In combination with the digital maintenance and servicing software Smartenance, you can plan maintenance exactly when it is needed – never too early and never too late.

Central yet flexible?

Yes – the centrally controlled system is both flexible and cost-efficient. Modules can be replaced or added individually. The system remains stable, even when changes are made. This allows it to expand with the application, both safely and efficiently.

Festo is your partner for hydrogen projects

Festo has been supporting leading companies in the chemical industry for years with their successful production of hydrogen. With many successful projects in electrolysis and automation, we provide sound industry knowledge and practical solutionsfor safe hydrogen production exactly where it is needed.

Checklist:

☑ Safe hydrogen production with centralised automation

☑ Compact control cabinet with protection and clear structure

☑ Modular design for quick customisation

☑ Predictive maintenance with Festo AX and Smartenance

☑ Support from experienced Festo experts