High-speed Eliminator

Festo eliminator are based on a combination of high-speed valves and low-friction cylinders, which provide excellent switching frequencies, extremely short switching times, the highest level of repeatability, and the highest level of service life. Compared to a general-purpose valve and cylinder solution, the efficiency is increased by approximately 30%.

Intelligent storage and loading systems

Festo provides customized "turnkey" solutions combining Pneumatic and electrical to ensure efficient, stable and reliable operation of the equipment, further reducing energy consumption and realizing energy-saving and low-carbon production. The program is flexible, highly compatible, and supports real-time monitoring in the cloud.

Festo Automation Experience (AX) Innovation Leading Digital Transformation

We see that most cloud services in the market only display simple status data on cloud dashboards, such as speed, temperature, power consumption, and so on. They can reflect the current operating status of the device, but this presentation does not involve in-depth data analysis and cannot bring higher level value to users.

In Festo's latest "Automation Experience" (Festo AX) service, we have introduced artificial intelligence technology into the process of predictive maintenance and energy efficiency management. Taking predictive maintenance as an example, the operational status data of components collected from the on-site end is modeled using artificial intelligence to ultimately present the concept of "health value" to customers. This approach allows users to have a very intuitive understanding of the current performance status of components, enabling them to replace components with low health values more planned and targeted before a possible failure occurs, thus achieving predictive maintenance. Festo AX services are like an experienced device manager, providing professional advice and advice to users in real-time.

Mini Palletizer

In order to make packaged products easier to store and transport, factories often need to palletize them efficiently, so that they can be stacked as high as possible and stacked as securely as possible.

Festo's intelligent palletizers are designed to plan the palletizing sequence and the form of the pallet according to the size of the pallet and the shape of the items to be palletized. They can be configured by the host computer to provide flexible positioning and palletizing control and to automatically generate the optimal palletizing trajectories and sequences, which is so easy to operate that it takes only a few minutes of training for a worker with no background in industrial control to begin.

Welcome to visit Festo Booth at Hall W2, A2 to find more innovation solutions.