Lab Automation:Solutions for precise and reproducible results, enhancing productivity and safety.
From in vitro diagnostics to pharmaceuticals, many biomedical and life sciences applications rely on precise and reproducible liquid handling. Festo achieves customized applications in highly compact spaces, reconstructing experimental processes with efficient and precise robotic arms and intelligent systems. At the exhibition, we will showcase the high-efficiency liquid handling capabilities of our high-throughput pipetting systems, as well as complete solutions for media isolation valves and valve plate bases.
Medical Technology: Reliable and effective regulation and control of medical gases and fluids, reducing economic costs.
Festo products have been tested and validated on medical equipment and can be adjusted to your specific needs, providing you with cost-effective, reliable, and ready-to-install solutions. Product design, development, and production comply with ISO 13485 quality system certification, facilitating the rapid FDA approval of your medical equipment.
Customized Solutions: Collaborating closely with customers to solve non-standard challenges.
From multi-axis gantries for efficient sample processing to gas path control modules for precise regulation of various special gas flows, to liquid path control solutions matching different reagents, we can provide you with one-stop automation solutions based on your needs, directly facing non-standard challenges. Even if your needs are still in the conceptual stage, Festo's professional product design and engineering capabilities provide you with full-chain technical breakthrough solutions from design to implementation. Gas and liquid control solutions for bioreactors will be exhibited on-site.
As Festo's partner, we sincerely invite you to visit the Festo booth. Here, you can not only engage in in-depth exchanges with our technical experts, stay informed about industry dynamics and trends, but also jointly explore how to add more value to your business.
Festo firmly believes that only by deeply understanding customer needs and providing practical and effective solutions can we truly achieve mutual benefit. Therefore, we look forward to joining hands with you at the exhibition to jointly promote the development of the life sciences industry.
Festo is a trusted automation partner in the life sciences field, possessing profound insight into industry dynamics. During the exhibition, Festo will comprehensively showcase our one-stop solutions for gas and liquid handling and control in the areas of laboratory automation, medical technology, and customized solutions.
Exhibition Information
• Exhibition Name: 2025 Hangzhou CACLP China International Clinical Laboratory Equipment & Reagents Exhibition
• Exhibition Dates: March 22-24, 2025
• Exhibition Venue: Hangzhou International Convention and Exhibition Center
• Festo Booth: Hall 6, Booth E0501
Product Application Scenarios:
Large laboratories, customs, blood stations, infectious disease testing centers, and especially in the field of molecular diagnostic sample preprocessing, where high-throughput fully automated nucleic acid extractors are required to process a large number of samples in a short period of time, making high-throughput automated liquid handling workstations the preferred solution.
High-Throughput Intelligent Pipetting System:
This system consists of modules such as sample loading, sample information recognition, automatic lid opening, automatic pipetting, and automatic lid closing, enabling full automation throughout the process. Testing personnel have "zero contact" with samples, effectively reducing preprocessing workload and avoiding human operational errors. The Festo High-Throughput Intelligent Pipetting System significantly enhances sample processing speed.
Festo Solutions:
Two sets of three-axis cantilever systems are constructed using Festo standard electric axes, customized variable pitch modules, and compact Z-axis modules (17mm wide). Equipped with Festo pipettes DHOE and rotating gripping modules EHMD, the entire sample preprocessing function is realized.
Right-Side Three-Axis Cantilever System:
A perfect combination of Festo standard electric axes ELGD/ELGC/EGSC with servo motors/stepper motors achieves high-speed and precise positioning for sample lid opening and closing. Four compact rotating clamping modules EHMD are installed at the end of the Z-axis, enabling simultaneous lid opening and closing for four sample tubes.
Left-Side Three-Axis Cantilever System:
Through the combination of Festo standard electric cylinders ELGD, customized variable pitch modules, four compact Z-axes, and servo motors/stepper motors, rapid aspiration and dispensing of pipettes are achieved. Four pipettes DHOE are installed on the customized variable pitch module and compact Z-axes, allowing the four pipettes to move up and down independently or simultaneously at equal or variable distances for aspiration and dispensing functions.
This solution exemplifies Festo's joint application of its "golden partners" in gas control, liquid handling, and electric drives.
Product Application Scenarios:
Bioreactors provide an appropriate growth environment for microorganisms or enzymes to simulate the in vivo environment for biochemical reactions in vitro, enabling rapid proliferation of microorganisms or cells and efficient formation of products. They are suitable for important biological processes such as the production of products using synthetic biology techniques, genetically engineered recombinant proteins, DNA vaccines, 3D tissue cell culture, and the expansion of microbial cell factories.
Festo Solutions:
The control parameters of bioreactors involve liquid and gas phase supply, including stirring speed, temperature, dissolved oxygen, pH, fluid dynamics, etc. Festo's bioreactor solution not only provides precise gas control but also offers a high-performance stirring servo system and remote IO function modules to ensure optimal operation of the bioreactor.
Festo's VEMD mass flow controllers and 18-bit VEAE switching valves complement each other to achieve precise regulation and on/off control of air, oxygen, carbon dioxide, and nitrogen. The VEMD supports multiple gas media such as air, oxygen, carbon dioxide, and nitrogen, and features a rich array of analog and digital interfaces, including analog input ranges of 0…5V/0…10V/4…20mA and digital communication interfaces such as Modbus TCP and RS232/RS485. The VEAE valve manifold integrates 18 piezo valves in a compact structure, optimizing the ventilation circuit for low leakage, low power consumption, long lifespan, and oxygen compatibility.
The stirring speed control in bioreactors directly affects the fluid dynamics and cell growth within the reactor. A lower stirring speed may lead to cell settlement, affecting the transfer of oxygen and nutrients. Conversely, a higher stirring speed may expose cells to excessive shear forces, causing damage. The perfect combination of Festo's high-performance EMMT servo motor and multi-protocol CMMT servo controller achieves precise force, speed, and position control via PN, EC, EP, or Modbus TCP buses. With high dynamics and extremely low cogging torque, this combination ensures high adjustability, excellent synchronization, and tracking accuracy.