Date: November 27–29
Venue: Nanjing International Expo Center
Address: No. 300 Jiangdong Middle Road, Jianye District, Nanjing, Jiangsu Province
Festo Booth: Hall 5, Booth D06
Digital transformation
A standardized AI software solution for continuous monitoring of pneumatic cylinders.
Festo offers “plug & play” predictive maintenance services through this system. This application detects anomalies and faults in cylinders or control chains, helping prevent machine downtime caused by component failures.
Pneumatic Cylinder Predictive Maintenance:
• Interoperability strategy via PLC
• Data visualization through browser interface
• Transparent “health status” of automated equipment
• Fully compatible with all major cylinder brands on the market
Download materials
A standardized AI software solution for continuous monitoring of electric drives.
Festo provides “plug & play” predictive maintenance services via this system. The application continuously monitors wear and anomalies in electric drives to help avoid machine downtime.
Electric Drive Predictive Maintenance:
• Plug & play, easy and fast
• No PLC intervention needed, supports one-click deployment
• User-friendly for novice engineers
• Fully compatible with mainstream electric drive brands
Download materials
The Festo AX Vacuum Insights app incorporates advanced AI algorithms to learn and establish a “health baseline” for each vacuum circuit’s normal operation. By continuously comparing real-time data with the baseline model, the system can accurately identify abnormal trends such as slow vacuum build-up, minor leaks, and reduced holding capacity.
Festo AX Smartenance
An integrated one-stop solution combining maintenance and repair software (CMMS) with machine logs.
A web application for maintenance or production managers, and a mobile app for repair technicians and machine operators.
FluidDraw – Efficient Drawing, Easy System Construction
From conceptual sketches to system documentation, FluidDraw significantly improves work efficiency.
Lifelong Learning
Festo solution: Electeo is a hybrid learning system combining lab equipment, digital courseware, and virtual instruments, designed to help vocational schools, technical colleges, engineering institutes, and industrial training centers develop learners’ professional skills. Learners study, analyze, test, troubleshoot, and design analog and digital electronic circuits in a performance-oriented, user-friendly environment.