The front unit of a robot arm is crucial to enable the highly automated handling of workpieces. Robot grippers, also known as end effectors, are the part of a robot that is mounted at the end of the robot arm (EOA); it represents the connection to the workpiece, comparable to the human hand.

The end of arm (EOA) comprises both the mechanical interface and electric or pneumatic components such as connecting cables or conductors.

We have the right robot gripper for every task and every type of workpiece in robotics. Whether you need pneumatic grippers, electric grippers or vacuum grippers, we can provide you with a kit for all applications. Thanks to its universal interface, is suitable for many different industrial robots and collaborative robots, such as those from Universal Robots, Fanuc, ABB or KUKA, among others.

We also provide detailed information and instruction manuals to help you install and commission the pneumatic grippers quickly and easily. Get started today!

These are the benefits that our kits for robot grippers offer you

  • Plug & work: thanks to suitable mechanical and electrical interfaces to many robots and collaborative applications, you can start working right away.
  • Universal plug-in: for quick and easy commissioning, reliable operation and simple programming of the robot with the various gripper solutions from Festo.
  • Regardless of the workpiece and technology, Festo is your reliable partner in robotics.

Pneumatic parallel gripper/valve combination HPPH, robot gripper kit for operation with gripper/valve combination

Pneumatic parallel gripper/valve combination HPPH for human-robot collaboration
  • Fully integrated solution from the robot and gripper to the sensors and valve technology
  • Easy and intuitive installation and commissioning thanks to mechanical robot interface
  • TÜV certification for grippers with fingers according to ISO 15066
  • For safe human-robot collaboration up to 0.5 MPa
  • Pneumatic gripper for maximum power density
  • Scope of delivery: gripper, mechanical interface

More information on installation and mounting

Buy now


Electric parallel gripper EHPS-...-RA50 robot gripper kit for operation with standard electric gripper

Electric standard gripper EHPS-…-RA1 for universal robots
  • A complete electric solution from the robot to the gripper
  • Easy and intuitive to install and commission
  • Scope of delivery: gripper, sensors, mechanical interface, electrical connection cables

More information on installation and mounting

Buy now


Adaptive shape gripper DHEF-20-A-RA50 robot gripper kit for use with adaptive shape gripper

Robot gripper kit for Universal Robots with adaptive shape gripper DHEF
  • Extremely flexible thanks to new adaptive gripper technology
  • Sensitive gripping and gentle placement of the gripped objects
  • Scope of delivery: gripper, sensors, electrical connection cables, components for pneumatic actuation

More information on installation and mounting

Buy now


Vacuum generator OVEL-...-RA1 robot gripper kit for use with vacuum generator

机器人抓手套件,用于装备真空发生器 OVEL 的 Universal Robots 品牌机器人
  • 采用超紧凑真空发生器和真空吸盘的轻型解决方案
  • 可轻松安装在众多机器人和协作机器人上的即插即用型模块
  • 抽空时间短,内置真空度监控功能,功能强大
  • 供货范围:真空吸盘、软件插件、连接电缆、气动控制组件

安装和装配详细信息

立即订购

更多信息:

您在选择合适的抓手时,如果必要可以使用 Festo 提供的工程合计工具。

我们的工程设计工具可以帮助您精确、高效地选择合适的产品,不但保证顺畅运行,还能优化生产流程。现在就来选择理想的抓手组件吧!功能强劲、设计人性化,又能满足您自动化搬运需求的解决方案必能令您从中受益。

工程设计工具根据工件的规格和重量,或者所需抓取力等参数,为您提供建议,帮助您找到最适合您应用的抓手。

无论何种任务、何种应用,我们都能为您提供合适的解决方案,包括整套抓取系统、各种平行抓手,以及抓手手指等单个部件和附件,种类丰富。

抓手规格