Festo's high-end servo solution, composed of CMMT-AS+EMMT-AS, showcases the best understanding of a couple.
Its ultra compact structural design, multi in one communication protocol, wide power range of 6kW, and integrated STO safety function constitute a high security level solution. In addition, innovative single cable connection technology greatly saves customer installation time. High positioning accuracy and dynamic performance, meeting the needs of point-to-point, interpolation, and synchronization in different application scenarios.
Festo's economical multi axis solution embodies the best friend like complementarity. The entire product family adopts a compact design, saving customers more space. The unique multi axis construction scheme allows customers to build a two axis or three axis system like building blocks without the need for additional processing and installation components. The construction of a multi axis system has never been so simple, just using standard accessories.
With the support of the electrified terminal CPX-AP-I/A, the CPX-E PLC/motion controller demonstrates exceptional strength. A powerful remote IO solution that supports mainstream Ethernet communication such as Profinet, EtherCAT, EtherNet IP, and Festo's exclusive high-speed AP communication protocol, with a communication rate of up to 200M. CPX-AP-I can connect up to 80 modules, while CPX-AP-A can not only integrate 15 input and output modules, but also directly integrate VTSA or MPA valve island modules. This provides strong support for customers to upgrade their gas electricity integration solutions, accelerate digital transformation, and achieve seamless connectivity.