Overview of Grippers from Festo

Gripping begins with the workpiece. It determines parameters such as optimum hold, sufficient clamping force, precise positioning, reliable motion. Festo offers a wide range of components for gripping, from straightforward gripping movements to components that enable workpieces to be rotated, screwed in, as well as for moving the front-end unit.

Electric Grippers

Parallel gripper HPPF

The compact, flat and cost-effective parallel grippers HPPF are designed for powerful performance. The long service life and high repetition accuracy are the result of the integrated, maintenance-free ball guide and the sturdy design. Their reduced copper, zinc and nickel content is just one of the things that makes them ideal for use in the electronics industry, in special machine building as well as in battery production. Or simply everywhere where an extremely flat design is required.

Highlights

  • Ideal: flat version with acompact design
  • Durable: integrated guideand sturdy design
  • Economical: best value formoney
  • Combinable: many sizes and strokes
  • Sustainable: reduced use ofmaterials
  • Maintenance-free

Coming soon!

Coming soon!

Functional servo electric gripper HEPP

Provide positioning (speed and position can be set), force control (linear gripping force control

Highlights

  • Actuation and control in one housing (controller and motor integrated)
  • Plug-and-work, support common fieldbuses
  • Flexible positioning control and force control
  • Repetition accuracy 0.01~0.02 mm
  • 3 sizes for different applications