Key features of PUN-H

  • O.D.: 2mm…16mm
  • Highly flexible with good resistance to kink
  • Resistance to hydrolysis and microbes
  • UV resistant
  • Suitable for food zones
  • Many variants of colors, including single colors, transparent colros, blue, black and DUO version

Reliable compressed air supply

Tubing PUN-H is suitable forstandard applications and in wetareas, or when in contact withwater at up to 50°C. Thanks tothe use of a modified material itwon't crack through hydrolysis.

Highly versatile

Not only is the kink-resistantPUN-H easy to install, its resistance to hydrolysis and microbes makes it perfect for use in thefood industry. In addition, the black version is UV-resistant and can thus be usedoutdoors.

Short installation time thanks toproven plug and work

Connecting and releasing ismade really simple by thepush-in fittings NPQE in the standard Festo quality with theproven
sealing and release principle.

Transparency for greater safety

The transparent versions make iteasy to detect particles, moisture and oil in the tubing. This provides an easy and effective way of monitoring the condition of any potential risks to your system.

Technical and ordering data

Technical data

Technical data

Ordering data

Ordering data