• Products
  • Downloads

Reducing CO2 emissions

You want to use compressed air more efficiently and reduce CO2 emissions, but don't know the weak points in the compressed air system? Then you should start with the TÜV-certified compressed air energy efficiency audit according to ISO 11011 – and save up to 60% on operating costs!

Comprehensive audit

The Festo auditors examine the complete compressed air system, from the compressed air generation and utilisation of the compressors to the compressed air preparation, quality and the compressed air network.

In addition, they carry out a representative leakage detection test on selected pneumatic systems, check the pneumatic efficiency and evaluate the potential savings. To complete the audit package, the experts draw up a concept for a monitoring system.

Detailed documentation

You can use the final report of the audit for energy management according to ISO 50001. Both the analysis data and the CO2 emission values of the compressed air system are shown. You can use this data for your sustainability report, for example according to the GRI or GHG Protocol.

High savings potential

Operating costs for pneumatic equipment can be reduced by up to 60% if you put into practice the results and analyses of the Compressed Air Energy Efficiency Audit.

A five-step audit: this is how the entire compressed air system is put to the test

In the first three steps, the energy efficiency experts from Festo analyse the compressed air generation, compressed air preparation and compressed air distribution of the complete system. Only then do they turn their attention to the pneumatic applications, i.e. the machines and systems themselves. They analyse the energy efficiency of these machines and systems and detect any leaks. In the fifth and final step, the specialists design a concept for a compressed air monitoring system with which you can permanently monitor the energy states and that can be supported by artificial intelligence at your request.

1. Analysis of compressed air generation

Manufacturer-independent analysis during operation of the energy consumption and reserve capacity of the compressors as well as the overall leakage level in the production plant.

Man monitoring energy analysis

2. Analysis of compressed air preparation

Additional measurement of compressed air quality. The goal: to increase the service life of the pneumatic components and avoid machine failures.

Compressed air quality analysis

3. Analysis of compressed air distribution

Measurement of the pressure drop for safe processes and reduced costs. This is to ensure a constant pressure level, even when the pressure level is reduced.

Pressure drop measurement

4. Analysis of pneumatic applications

Checking whether drives, valves and tubing are optimally sized, and whether blowing and vacuum applications as well as installation and control concepts are efficiently designed. Detection and documentation of leaks as the most important efficiency measure.

Leakage detection elimination

5. Concept for a compressed air monitoring system

This makes energy status, flow, pressure and humidity transparent in real time!

Concept compressed air monitoring system

Always in the know with the Festo Energy Saving Services Portal

This web-based online portal with mobile app makes all measurement results and analysis data of the audit globally available in real time, with user-defined access privileges. The recommended actions, ranked in order of priority, are also described on the portal. This enables you to optimise the compressed air energy efficiency and realise potential savings. You will also find the spare parts required for optimisation on the portal, which you can order directly online with one click.

In addition to the audit, the specialists from Festo can also replace faulty parts such as tubing, screw connections, cylinders and valves at your request.

Directly to the portal