Electric cylinder ESBF

With a dynamic feed force of up to 17 kN, the extremely powerful electric cylinder ESBF comes into its own wherever heavy-duty and reliable positioning as well as precision and dynamic response are needed.
  • Available with ball screw drive (size 32 … 100) or lead screw (size 32 … 50)
  • Ball screw: with three spindle pitches for selecting the optimal force-speed ratio
  • Optional: high corrosion protection, degree of protection IP65, food-safe (see www.festo.com/certificates/ESBF), piston rod extension
  • Axial or parallel motor mounting
  • 68 types in stock with short delivery times and modular products for custom variants
  • Variants recommended for production systems for manufacturing lithium-ion batteries
  • Product Highlights
  • Products
  • Support / Downloads