Filter regulator MS-LFR-B
For regulating and filtering compressed air, it is extremely light, very compact yet has a powerful flow rate and comes in a polymer housing. It has low-cost, basic components focused on the most important technical functions.
- Grid dimension 25, 40, 62 mm
- Competitively priced basic component focused on the most important technical functions
- Lightweight and sturdy thanks to modern polymer materials
- Compatible with the MS series for the ideal combination of low-cost basic functionality and high-end functional requirements
- Stabile control response
- With or without pressure gauge
- Rotary knob with latch
- With integrated secondary exhausting and primary exhausting with return flow function
- MS2: Directly operated diaphragm regulator
- MS4, MS6: directly actuated piston regulator