Limit switch box SRBC

The digital sensor box SRBC is quick at detecting the actual position of quarter turn actuators. Its corrosion-resistant design is perfect for use in harsh ambient conditions and in outdoor applications.
  • Pre-assembled mounting adapter for ease of installation
  • The trip cams can be easily set without additional tools
  • Sturdy, corrosion-resistant design, ideal for use in harsh ambient conditions
  • Clearly visible 3D position indicator allows the current position of the quarter turn actuator to be quickly detected
  • Product Highlights
  • Products
  • Support / Downloads