Mass flow controller VEFC
The very compact VEFC for inert gases has all the advantages of piezo valves: maximum dynamic response, infinitely variable precision, very low power consumption and heating, stable flow without the need for manual adjustment.
- Very compact: only 24 mm wide
- Directly controlled, dynamic piezo valve
- Very flexible thanks to customisable control parameters
- Excellent value for money
- Sustainable operation thanks to efficient control