Guided drive DGRF

Combines precision and rigidity and includes FDA-conform seals and NSF-H1 grease. Optionally available with self-adjusting end position cushioning system PPS and dry-running seal.
  • Easy-to-clean design
  • Increased corrosion protection
  • FDA-approved lubrication and sealing on the basic version
  • Hygienic mounting of the sensors possible
  • Compact design with high guide precision and load capacity
  • Long service life thanks to optional dry-running seal
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes