Short-stroke cylinder ADVC, AEVC

Fast acting cylinder with outstanding tensile force ratio and hole pattern for mounting to VDMA 24562.
  • Very short overall length
  • High forces in a compact size
  • Piston rod with female or male thread
  • Optimised fitting space and height
  • Mounting hole pattern to VDMA 24562 as of Ø 32 mm
  • For position sensing with proximity sensor for T-slot and for C-slot
  • Product Highlights
  • Products
  • Support / Downloads