Standards-based cylinder DSBC

Standards-based profile cylinder to ISO 15552 with a wide variety of mounting options.
  • ISO 15552 (ISO 6431, VDMA 24562)
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • Standard profile with two sensor slots
  • Wide range of variants for customised applications
  • Comprehensive range of mounting accessories for just about every type of installation
  • For position sensing
  • Product Highlights
  • Products
  • Support / Downloads