Festo 气动消声器可降低噪音水平,让您的工业自动化系统更易于维护。Festo 气动消声器在压力水平升高过多时自动发出警告,从而降低停机风险。
Pneumatic silencers not only reduce the noise level of the exhaust air, Festo silencers also protect the actuator system from dust particles or dirt that can enter through the valve.
But how does a pneumatic silencer work?
A Festo silencer, for example, is a body/sintered body that uses several chambers separated by baffles to slow down and cool down the escaping gases. This reduces the noise made by the escaping gases and reduces the likelihood of sparks. As silencers are manufactured using porous aluminium, the flow rate of silencers in pneumatics can be widely regulated; as a result, Festo silencers have lower resistance and a minimal impact on the operation of your pneumatic system.
Reduce the noise level of your system with pneumatic silencers from Festo. Our silencers for pneumatics are available in many variants: in narrow and long or short designs, in polymer or die-cast versions. Special open Festo silencers with an outlet opening enable the trouble-free operation of a vacuum generator.
Below we present our pneumatic silencers from the Festo Core Range.
气动消声器用于调节流量以实现较低的阻力,从而最大限度降低对气动系统运行的影响。Festo 的压缩空气消声器在排气管中使用,以减少空气从硬管系统逸出时发出的声音。
气动消声器用于在排放废气时降低噪音。它们不能完全防止噪音,但至少可以大大降低噪音。Festo 消声器不仅可以降低噪音水平,还可以防止系统的速度和性能下降。因此 Festo 气动消声器可确保工业自动化过程的顺利进行,杜绝意外停机。