Valves and valve terminals

Valves are pneumatic components used in automation technology to control actuators such as cylinders, rodless cylinders, motors or grippers. When it comes to the valves themselves, a distinction is made between pneumatically actuated valves, electric valves and manually actuated valves, which are available from Festo in many different designs and versions. In addition, we also offer valves for use with valve terminals, depending on the system requirements.

When you’re selecting valves at this stage, you’re usually finalizing a build or replacing parts. The fastest wins come from choosing the right valve function first — then matching the valve type.

Valves in pneumatics

Pneumatics are used in industrial automation to transmit movement or force and this is usually done with the help of compressed air. The movement itself is carried out by actuators; these are in turn controlled by valves or valve terminals in automation technology.

Components of a simple pneumatic system (example):

  • Cylinder
  • Directional control valve
  • Accessories

If you’re troubleshooting speed, repeatability or cycle time, you’re often looking at valve flow control and exhaust behavior — not just the actuator.

Electric and pneumatic valves for every application area

Festo valves can be used across the board or configured individually, depending on the application. In addition to directional control valves, shut-off valves, flow or pressure regulators, our product portfolio also includes piezo valves – proportional pressure regulators that are characterized by their long service life and minimal energy requirements.

Electrically and pneumatically actuated directional control valves

A directional control valve is used to change, open or block the flow of compressed air in a pneumatic system.

Electrically and pneumatically actuated directional control valves from Festo:

Pneumatically and mechanically actuated process and media valves

Process and media valves from Festo control the different fluids in your machine during cooling, lubrication, cleaning, washing and sterilization, or for dosing and mixing, regardless of whether they are used for gases, highly viscous fluids, pastes or granulates.

  • Hygienic butterfly valves
  • Angle seat valves
  • Proportional media valves
  • Ball valves

流量调节阀:速度、稳定性和重复精度

流量控制阀,也称为直通阀或节流阀,在气动系统中用于调节压缩空气的流量。

节流阀来自 Festo:

功能安全:Festo 阀和阀岛

应用的功能安全至关重要,特别是在气动系统中。与电气系统不同,气动系统通常使用通用型元件来完成作业。 除了网站上详尽的产品信息外,我们的项目工程师还可随时为您提供专业建议,直到您完全熟悉系统为止。 这种全方位服务为您提供了一种更快捷、更具成本效益的方式,能够充分确保您的系统安全。

Festo 服务与支持

Festo 核心产品范围中的畅销产品

Festo 推出的符合行业标准的阀和阀岛,适用于通用及特定应用场景,能够满足客户的多种需求。 Festo 为各种需求提供合适的解决方案。 欢迎了解我们为工业自动化打造的亮点产品,获取灵感。

常见问题解答——我们带来明确的答案

什么是气控阀?

与其他阀一样,气控阀具有控制功能,用以确定允许流经的气体或压缩空气的量。 在气控阀中,流量由气动信号控制。

电控阀与气控阀有何区别?

电控先导驱动阀或气控阀均可用于控制执行器。 电控先导驱动阀可使用 12 V、 24 V 或 230 V 电压进行操作。 常见的阀功能包括二位三通或二位五通阀等。 而气控阀则是通过压缩空气来驱动的。

Festo 可提供哪些阀产品?

Festo 的阀及阀岛产品系列包括:

  • 方向控制阀
  • 关断阀
  • 流量调节阀
  • 比例阀
  • 过程阀和介质阀
  • 电气外围元件