Suction cups

Suction cups are used in industrial automation technology to lift and transport objects of all kinds, especially in vacuum systems. They form the interface between the machine and the workpiece. To ensure that a workpiece can be gripped securely, it is important to select suction cups that match the material properties of the workpiece in question. For example, some suction cups are particularly suitable for use at high temperatures, while others are highly resistant to heavy contamination.

Suction cups for use in industry from Festo

Basically, industrial suction cups are available either in a round or oval shape and with or without protective bellows. Round suction cups are particularly well suited for handling flat workpieces. Suction cups with an oval shape, on the other hand, are used more for handling narrow and elongated workpieces. Festo suction cups are available in many different diameters and therefore offer the right solution for transporting workpieces with a wide range of weights, surfaces and shapes.

VAS、VASB 真空吸盘

VAS(B) 系列真空吸盘有 11 种不同的直径规格,因此适合用于运输各种重量、表面和形状的工件。它有圆形吸盘,也有丁腈橡胶、聚氨酯或硅胶材质带褶的吸盘。丁腈橡胶这种材料应用范围广泛,而聚氨酯则使用寿命长,材质较柔软,因此不易损伤工件,深受到人们的青睐。硅胶则具有非常好的耐温性,适合于食品应用。

带接口的真空吸盘 VAS, VASB

真空吸盘 ESS、不带接头的真空吸盘 ESV

真空吸盘 ESS由吸盘和带安装件的支座组成。它适用于 0.002 - 245 cm³ 的抽气量,工件半径为 10 - 680 mm。ESV 真空吸盘是真空吸盘 ESS的耗材,可轻松互换。它适用于 0.318 - 245 cm³ 的抽气量,工件半径为 10 - 680 mm。真空吸盘 ESS,不带接头的真空吸盘 ESV

带接头的真空吸盘 ESS
不带接头的真空吸盘 ESV

真空吸盘 OGVM

真空吸盘 OGVM采用特殊的防滑结构,且坚固耐用,非常适合于动态搬运复杂轮廓的工件。OGVM 能效出众:横向力超高,抽空速度超快,且设计特别符合人体工程学,从而确保了极高的过程安全性。它有圆形或椭圆形款,均采用扁平结构,设计为钟形或波纹管形。

带接口的真空吸盘 OGVM

真空吸盘 ESG,圆形和椭圆形

我们的 ESG 系列是由吸盘支架和吸盘组成的模块化产品系统,有超过 5000 种不同材料特性、吸盘形状、适用温度范围和支架的派生型。真空吸盘 ESG有圆形和椭圆形规格,可选配角度补偿器、高度补偿器以及过滤器。吸盘直径总共具有 15 种,吸盘形状有 6 种,您可按需要选择适用的产品。抽气量为 0.002 - 245 cm³,工件半径为 10 - 680 mm。

真空吸盘,圆形 ESG
真空吸盘,椭圆形 ESG-X

Bernoulli gripper OGGB

The Bernoulli gripper OGGB is ideally suited to transporting thin, brittle and extremely delicate workpieces. It is characterised by gentle workpiece handling and minimised workpiece contact. The OGGB is our solution for low-contact gripping tasks with flexible, porous and brittle objects.

Bernoulli grippers OGGB

Why Festo suction cups?

Festo suction cups and suction grippers offer outstanding functionality and quality. With our modular product range, we offer a comprehensive range of suction cups with different shapes, materials and sizes, as well as a wide selection of holders, angle and height compensators and vacuum filters. There are numerous possible combinations that can be used in a wide range of applications.