光学传感器用于工业领域,确切地说,用于工厂自动化,以便通过光来检测物体及其特征。这一检测过程例如通过中断光照或改变光照强度来实现。它们根据特定的基本原理来运行:漫反射传感器(无背景抑制和有背景抑制)、反射式传感器、彩色传感器、距离传感器和叉式光栅。
SOE4 是我们的高精度光纤传感器之一。它的开关频率高达 8000 Hz,有效范围高达 2000 mm,并且可配备 LED 显示器以及开关和模拟输出端。光纤传感器 SOE4有多种不同的安装方式(DIN 导轨安装或通孔安装),因此可安装在任意必要的位置。
彩色传感器通过发射器发射一束光,并通过接收器评估被检测对象反射回来的这束光。它可对红色、绿色和蓝色的颜色值进行评估。Festo 颜色传感器 SOEC-RT-Q50-PS-S-7L 的有效范围为 12mm - 32mm,适用于 -10°C - 55°C 的环境温度。
SOEG 系列的光电传感器特别适合在较远的距离下使用。SOEG-RS/RT 具有反射式传感器和背景抑制功能,能够检测各种尺寸的金属和非导电物体。SOEG-E/S 是一种对射式传感器,可用于 20 m 以内的范围。这两种光学传感器的特点在于,外观为圆形,并且通过开放式电缆末端或插头进行电气连接。
The Festo fork light barrier SOOF belongs to the group of through-beam sensors. The advantage of this type of optical sensor is that they are very reliable and efficient and can be installed very quickly. Thanks to its sturdy housing, the SOOF has an extremely high shock and vibration resistance. The SOOF is available as a polymer or metal variant, depending on which material is more suitable for your application. The fork light barrier SOOF has a 3-pin plug connection and practical LED indicators. The SOOF-M (metallic) has IO-Link® and different operating modes for added flexibility.