真空技术设备

真空技术设备款型多样,能够很好地满足多种行业、多种应用场合中使用的搬运和自动化技术系统的要求:它是生产制造行业的工业过程中不可或缺的组成部分,还被广泛应用于汽车或电子工业,以及医疗技术、食品或包装行业。

除了工业用途,真空技术设备对于化学、生物和物理学研究也至关重要。它们的优势在于操作平稳、设计紧凑、节省空间和外形轻巧,因此主要用于工业中经过精确定义的过程。在这类运行过程中,它们能够缩短循环时间,维护成本也很低。

Festo 真空技术设备包括:真空发生器和真空吸盘以及带支架的真空吸盘以及相应的配件。

Vacuum generators from Festo

Festo vacuum generators work according to the Venturi principle, i.e. they are purely pneumatically-operated vacuum ejectors. These vacuum ejectors can generate either high volume flows or a high vacuum. They are characterised by a compact design and low weight, they can be flexibly installed and don't require much maintenance. They are used in a wide variety of industries, but especially in handling and automation technology.

Vacuum generators

Suction cups and suction grippers

Suction cups and suction grippers form the link between the vacuum generator and the workpiece to be transported and are therefore also an important part of vacuum systems. They are a simple, cost-effective and reliable solution for handling workpieces and are available from Festo in various materials (nitrile rubber, polyurethane, silicone, rubber) as well as in different shapes (universal, flat, protective bellows, special suction grippers).

Vacuum suction cups

Accessories

In addition to vacuum components such as vacuum generators and suction cups, you can of course also buy matching accessories from Festo. These include various mounting and connecting components as well as compensating elements, vacuum indicators, vacuum filters, vacuum security valves and vacuum-specific accessories.

Accessories for vacuum

FAQs about vacuum technology

What is vacuum technology?

Vacuum technology is generally associated with the generic term gripper technology. There are numerous applications in handling technology in which mechanical gripper technology is used and provides many advantages. However, there are also many applications where this technology has its limits. That is when vacuum technology is often used, since it opens up completely new concepts and opportunities for industry.

Handling is one of the functions used for the flow of materials, and can be divided into storing, changing quantities, moving, securing and monitoring. The prerequisite for this is the presence of specific geometric bodies (individual parts or modules). Handling technology equipment includes components and systems for feeding technology, insertion devices, manipulators and robots. The way in which parts are handled has a major effect on productivity in automated manufacturing and assembly processes.

Nowadays, vacuum technology is an important part of handling systems and it would be impossible to imagine many industries and application areas without it. It has proven itself many times over in handling a wide variety of materials and parts, thus creating completely new perspectives and possible solutions for handling systems.

Where is vacuum technology used?

The following keywords are intended to illustrate the importance of vacuum technology and the range of tasks that it can take on in handling technology:

  • Lifting
  • Loading
  • Conveying
  • Turning
  • Gripping
  • Clamping
  • Holding
  • Inserting
  • Moving
  • Repositioning
  • Transporting
  • Feeding

All these tasks enable an almost infinite number of possible applications in industry. Industrial applications of vacuum technology are, for example:

  • Machine and plant construction
  • Packaging industry
  • Food processing industry
  • Woodworking industry
  • Metalworking industry
  • Automotive industry Electrical industry

What advantages does vacuum technology offer?

Vacuum technology offers the following advantages in handling systems:

  • Gentle handling of sensitive parts
  • Simple component or system design
  • Compact, space-saving design
  • Low weight, i.e. suitable for high dynamic movements
  • Fast cycle times possible
  • Low cost
  • Low maintenance
  • Can be adapted to suit many requirements

When is vacuum technology used?

There are many factors that determine whether vacuum technology or another technology is used. Here are some of the important ones:

  • Weight of the workpiece
  • Temperature of the workpiece or its surface
  • Speed per unit of time to perform the cycles
  • Shape of the surface of the workpieces
  • Roughness of the surface of the workpieces
  • Lifting and transport distances during handling

Since there is a large variety of vacuum components on offer, it is easy to select those that have the required properties, such as heat resistance, speed, suction strength, etc., for a wide range of applications, taking into account the factors mentioned above. Festo offers a software tool that helps to identify and select the right vacuum components for the application.

Vacuum design