气动接头

气动接头,也称为压缩空气接头或接头,是气动连接技术领域的重要组成部分。每根气管都有与其配套的接头。 Festo 可为您提供种类繁多的接头,从纯塑料接头到具有极佳耐腐蚀性和耐化学性的不锈钢接头,一应俱全。 欢迎查询适合您应用的压缩空气接头,我们提供包括用于阀、气爪和气缸等执行器的多种气动接头。

您可在以下类目中找到更多产品:气动连接技术

Choose the right fitting for your air supply

In practice, fitting selection is less about “a connector” and more about air supply fittings that match your tubing, media and installation method. Pick the correct combination and you reduce leaks, pressure drop and rework.

Typical applications include:

  • General machine build: pneumatic air connectors for standard O.D. tubing
  • Flexible routing: pneumatic hose connector options for fast changes and maintenance
  • Air preparation assemblies: service unit fittings and fittings for pneumatic service units for clean, compact layouts
  • Cylinder connections: pneumatic cylinder fittings, including fittings for double acting cylinder applications where both ports must seal reliably

Pneumatic fittings from Festo

Whether push-in, barbed, threaded or click fittings: Festo offers you a wide range of products for the secure connection of pneumatic tubing. What's special about Festo: our range is characterized by the typical system solution concept. In recent years, it has been pushed ahead both on tubing and fittings, with considerable effort going into ensuring application-specific tubing/fitting combinations that are optimally harmonized.

You will find suitable pneumatic tubing in our category: Pneumatic tubing

Quick pick: which fitting type fits your job?

Push-in fittings

Pneumatic push-in fittings, also known as push fittings, are the standard on the pneumatic fittings market and are the most widely used. They are characterized by the easy release function for the tube, i.e. by actuating a releasing ring. These compressed air connectors are used with the standard O.D. tubing that is commonly available on the market.

Push-in fittings

Barbed fittings

Pneumatic barbed fittings are, historically speaking, the predecessor of push-in fittings. Standard I.D. tubing is inserted via a nipple here. With the CK variant, a bulkhead quick connector, a union nut provides additional mechanical protection.

Barbed fittings

Threaded fittings

Threaded fittings are connecting elements that are used to create threads from existing threads. So no tube can be connected directly to these fittings – blanking plugs, elbows and ring fittings, and also adapters. If you need a change of direction at the cylinder port, an elbow fitting for pneumatic cylinder installations is a common choice.

Threaded fittings

Click fittings

Our pneumatic click fittings are made purely of plastic and have no metal content. Furthermore, the patented release mechanism is unique on the market. If you want to install tubing quickly and easily with one hand, then the click fitting is a good choice.

Click fittings

Recommended Festo fittings for production facilities for manufacturing lithium-ion batteries.

Metals with copper, zinc or nickel as the main constituent are excluded from use.Exceptions are nickel in steels, chemically nickel-plated surfaces, printed circuitboards, cables, electrical plug connectors and coils.

Complete the installation

If you’re ordering fittings, you’re usually finishing a build or replacing a line. Make sure you have the full set:
• compressed air fittings matched to tube type (O.D. vs I.D.)
• A compatible pneumatic hose connector where lines must be disconnected quickly
• service unit fittings / fittings for pneumatic service units for air preparation assemblies
• For actuators and cylinders: pneumatic cylinder fittings and other pneumatic fittings for actuators, sized to your tubing
• If you’re looking for pneumatic hose fittings, choose fittings that match your hose material and diameter.