用于锂电池生产设施的 Festo 阀岛

不采用主要成分为铜锌镍的金属。例外情况:钢铁中所含的镍、镀铬表面、印刷电路板、电缆、电气插头和线圈。

閥島

在气动系统中,阀岛指的是多个单阀的集合体。它们通过一个中央电压和压缩空气供应系统组合在一起,因此阀岛的所有阀共同获得电气和气动供应。这样就节省了单独的管线和插接式接头,减少了布线工作。阀岛默认连接至可编程逻辑控制器 (PLC)。

What are the advantages of valve terminals?

Valve terminals are primarily used in process and factory automation, and have become indispensable in the automotive and electronics industries, as well as in the pharmaceutical, cosmetics and food and beverage industries. With valve terminals and their integrated electrical inputs and outputs, small control tasks can be handled directly on site, independently of the control system. This makes the valve terminal one of the core elements of pneumatic automation.

By using valve terminals, installation work is kept to a minimum and costs manageable – because only one central pneumatic compressed air supply and one central power supply is needed to control a large number of valves and their functions. The configuration represents another advantage: with valve terminals, the communication and automation of numerous valves are combined in one device. This considerably simplifies the installation of software, as valves can be programmed in a network instead of individually. Festo valve terminals also have extensive diagnostic functions, which keep system availability at the highest level and reduce maintenance intervals.

Valve terminals from Festo

In addition to standards-based and universal valve terminals, Festo also supplies application-specific valve terminals as well as electrical peripheral devices and accessories.

Our standards-based valve terminals are valve modules in accordance with standards ISO 15407-1, 15407-2 and ISO 5599-2 for standard valves that offer versatile valve functions and are available with plug-in or individual connections.

Universal valve terminals are sturdy and modular valve modules intended primarily for standard tasks.

Application-specific valve terminals, on the other hand, are space-saving and compact and designed for special requirements.

You will find accessories for your valve terminal in the form of valves, sub-bases and manifolds, mounting components, actuator attachments as well as valve module-specific products.