伺服电机

适用于工业自动化领域的 Festo 伺服电机,无论在何种应用中,都能将操作简单、高度灵活、高度精确、高性价比、可靠等特性发挥得淋漓尽致。伺服驱动器可以在数分之一秒内精确控制位置、转矩和转速并将其保持下去。这样一来,即使是复杂的机器驱动器也能实现高难度生产工艺。有鉴于此,伺服电机尤其适合机器人技术和自动化解决方案。

您可在以下类别找到更多产品:电机和伺服驱动器

Festo 伺服电机

Festo 伺服电机与伺服驱动器相结合,将机械结构与控制技术有机结合,而且可以通过Festo Automation Suite,作为整套驱动系统轻松、快速地投入运行。与硬件和软件建立全面连接,是我们一贯秉承的指导原则。这样以来,不受机电系统环境和控制环境影响,我们将您的电气组合结合在一起,使其与您的应用精准匹配。

Festo Automation Suite

伺服电机 EMMT-AS

EMMT-AS是一款高动态永励磁无刷式交流同步伺服电机, 也是一款专门针对高要求动态应用设计的产品。这款电机属于 Festo 核心产品系列,卡槽转矩极低,即使在低转速下也能实现高度同步,而且执行定位任务时可控性良好、轨迹精度高。所有重要电机数据都通过“电子铭牌”存储在电机中。伺服驱动器 CMMT-AS可以读取这些数据并自动完成伺服电机编程。此外,节省空间的“单电缆解决方案”可以显著降低安装成本。

伺服电机 EMMT-AS, EMMT-EC

Servo motor EMMB-AS

The compact and extremely economical EMMB-AS is also a brushless, permanently excited AC synchronous servo motor. Available in four performance versions, it is suitable for simple positioning tasks, especially in the electronics industry, small parts assembly and in test stations. It is available as standard with a digital single-turn absolute measuring system, optionally also with a multi-turn system. When combined with axes ELGC, mini slides EGSC and motor controller CMMT-AS, the result is a perfect component match.

Servo motor EMMB-AS

In which industries are servo motors used?

With increasing automation in all areas of machine and plant construction comes the need for ever shorter cycle times and greater flexibility when changing products. This development has led to the servo drives used today. These motors are mainly used for applications in the following industries:

  • Packaging technology
  • Plastics industry
  • Metal industry
  • Food and beverage industry

Servo motors are particularly valued in these industries because their performance and application can be scaled. They always offer the right performance, whether as a direct drive for high-precision axes or as a cost-effective motor-gear unit combination. In addition, the effort and time needed to cable and install servo motors is low, as they can be used with digital signal transmission and combined cables.