Interpack 2026 即将启幕:Festo 包装应用方案提前看

时间: 2026年5月7日 - 5月13日
地点: 德国杜塞尔多夫展览中心 | 6号馆 6A10 展位

展台核心:Polar Robot —— 包装能力的“压缩模型”

在我们的展台上,您将看到 Polar Robot。它不仅仅是一条产线,更是一个能力压缩模型。我们将包装过程中最核心的三类能力——运动、抓取、系统组合——集成在同一个系统中进行演示。

  • 运动 (Motion): 由 ELGD 电缸负责。重点在于“稳定地动”。无论倒装、侧装还是斜装,其结构刚性不被削弱,完美应对高速拾取与重载搬运。
  • 抓取 (Gripping): 通过 HPSX 等末端执行方案,实现多点同步抓取,确保一致性。
  • 系统逻辑 (System Logic): 电驱负责精度和路径,气动负责力和结构效率——不是替代,而是分工。

Real-World Impact: Three Proven Use Cases

We don't just demonstrate technology; we solve specific industry pain points. Here are three examples of how Festo solutions are currently transforming production lines:

1. ELGD Electric Drive: Stable Supply of Heavy-Duty Cartons

  • The Challenge: Pushing 65kg heavy cartons resulted in instability and swaying. Existing screw-drive solutions struggled to meet strict cycle time requirements.
  • The Festo Solution: An integrated system featuring the ELGD electric cylinder, EMMT servo motor, and CMMT-AS drive.
  • The Result:
    • Higher Thrust & Speed: Superior performance compared to standard specifications.
    • Intelligent Control: Lateral forces are incorporated into the control loop, synchronizing thrust and trajectory to handle off-center loads effortlessly.
    • Safety: Integrated S3 safety functions prevent uncontrolled movement during power loss and ensure zero slippage when stopped.

2. VTUX Valve Terminal: Revolutionizing Battery Packaging Wiring

  • The Challenge: Robotic arms equipped with multiple grippers suffered from complex, heavy cable harnesses, leading to maintenance difficulties and reduced agility.
  • The Festo Solution: Implementation of the VTUX valve terminal with IO-Link communication.
  • The Result:
    • Simplified Architecture: A single cable carries both power and signals, drastically reducing wiring complexity.
    • Weight Reduction: A cleaner arm structure improves responsiveness and synchronization.
    • Standardization: This solution has been successfully adopted into the customer's standard drawings for all new equipment.

3. Festo AX: Predictive Maintenance for Coffee Boxing

  • The Challenge: A 16-station line suffered from uneven workloads. Scheduled maintenance led to waste, while unexpected failures caused costly production stoppages.
  • The Festo Solution: Deployment of Festo AX (Predictive Maintenance).
  • The Result:
    • State Awareness: Real-time data reading of cylinder movements detects minute delays before they become failures.
    • Condition-Based Decisions: Transitioning from "scheduled replacement" to "state-driven maintenance."
    • Zero Downtime: Eliminating unexpected failures and optimizing maintenance windows.

More information