With decentralised solutions, control and monitoring take place directly in the field,exactly where the action takes place. Individual valves, remote I/O modules and valve terminals are mounted close to the process. This reduces cable lengths and increases the reaction speed.
Decentralised automation solutions have been tried and tested for many systems in hydrogen production. Festo supplies ready-to-install, sturdy and space-saving solutions that are installed directly in the field. This ensures efficient and safe operation, even when space is limited. For more complex systems, demanding safety requirements or highly standardised processes, central control cabinet concepts can offer additional advantages in terms of integration, documentation and easier maintenance. Depending on the specific requirements, a combination of decentralised and centralised components can also be the most flexible solution.
In our expert video "From the control level to the field level – automation solutions for hydrogen production", Reiner Laun, Hydrogen Global Industry Segment Manager at Festo, explains how decentralised automation benefits customers.
Hydrogen is highly reactive. That is why decentralised automation must be safe and reliable,in potentially explosive areas too. Festo offers specially certified components for Ex zones as well as solutions for non-explosion-proof environments. For maximum safety during electrolysis.
A decentralised system may seem complex, but it is often simpler in everyday operation. It has clearly structured modules, is easy to expand, and the direct access to field devices makes maintenance and disassembly easier. Festo supplies pre-configured, tested solutions on request – ready for immediate use.
Festo offers you an personalised and coordinated product portfolio for decentralised automation. Working with just one partner has many advantages: You reduce the number of suppliers, lower your planning, procurement and operation costs and have a contact person who knows you.
我们将阐述说明,为什么通过控制柜进行集中式控制同样是一种明智的解决方案。 这是因为,控制柜可以把所有重要部件集中在一起—— 控制系统、阀岛和气源处理装置都被装在“控制中心”内。 这样不但条理分明,还能可靠地保护技术——比如电解槽中的气动、电气和电子部件等,以及减少安装工作量。
了解详情从样机到量产,Festo 能够在全球范围内为氢能项目提供支持。 我们提供的多种部件,已经成功运行在知名制造商的电解槽和撬块上。 Festo 凭借广博的应用知识、广泛的产品组合和个性化咨询服务,为客户量身打造自动化解决方案,即便环境恶劣,也可轻松应对。
☑ 适用于模块化装置和成套模组的分散式控制
☑ 节省空间且可扩展的产品解决方案
☑ 适用于防爆和非防爆区域的广泛产品组合
☑ 减少工程和安装工作量
☑ Festo 一站式满足客户所有需求
☑ 经过实践检验且在全球各国广泛使用的成熟解决方案
☑ 由经验丰富的行业专家提供个性化咨询