氢气具有高反应活性和易燃性。 在生产过程中,高温、压力和电压相互作用。 功能安全性不可或缺,否则无法实现可靠、安全的运行。
在电解槽中,利用电能将水分解成氢气和氧气。 在此过程中,必须对两种气体进行安全的隔离和输送。 自动化流程有助于提高安全性和及早优化流程, 从而避免危险。
电解会产生爆炸性混合气体。 漏气、阀门设计不当、传感器损坏等都可能导致危险。 因此,贮气罐和测量系统等安全相关部件必须能够可靠运行。
IEC 61508 by the International Electrotechnical Commission (IEC) specifies howcompanies must develop and operate safety-critical systems worldwide. It applies across all industries and forms the basis for many other safety standards.
The IEC has basedIEC 61511 for the process industry on this standard. This standard is aimed at system operators in sectors such as chemicals, oil & gas or pharmaceuticals and describes the practical implementation of functional safety.
Both standards use SIL levels (Safety Integrity Level 1–4) to determine the required level of risk reduction. This allows each hazard to be assessed so that suitable protective measures can be taken.
It would be hard to imagine safe hydrogen without SIL. SIL-compliant systems detect errors automatically, react reliably and bring systems to a safe state. This not only protects people, but also machines and the environment.
It is not enough to just make sure individual components are safe. For safe operation, all parts of a control loop – sensors, controllers and actuator technology – must interact optimally and possible risks must be assessed. This can be achieved through advice, planning and finding suitable products for your system. A common misconception is that implementation is expensive. In actual fact, functional safety saves money by lowering the failure rate, reducing the need for maintenance and extending service life.
By having the right partner, safety is easy to plan. Festo supplies tried-and-tested automation technology, from smart sensors and modular controllers to complete control cabinets. Everything is geared towards the safe production of hydrogen. We have many years of experience in relevant industries, such as the chemical industry, and support you from the initial idea through to commissioning.
☑ Know the risks involved in hydrogen production
☑ Apply SIL 61508 as a mandatory safety standard
☑ Analyse risks and provide appropriate safeguards
☑ Choose experienced partners with industry expertise and knowledge of standards
☑ Use automation with tried-and-tested components and systems
☑ Produce hydrogen safely and efficiently with Festo