Controller

CMMP-AS 1 Commissioning hardware

Commission the controller CMMP-AS with PROFINET – this tutorial explains how to configure the hardware in the first step.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
02:00 Downloading software

Configuring the hardware in the Festo Configuration Tool

02:45 > Create project

05:05 > Allocate IP addresses

07:40 > Load project on CMMP-AS

Configuring the hardware in the Siemens TIA portal

08:30 > Create project

10:17 > Allocate IP addresses

11:25 > Load project on PLC

CMMP-AS 2 Commissioning fhpp

Commission the controller CMMP-AS with PROFINET – this tutorial explains how to configure FHPP in the second step.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

Importing the FHPP library

02:06 > Download the library

02:42 > Import the library

03:14 > Link the library blocks

Activating the blocks in the Siemens TIA portal

04:40 > Create control block

06:58 > Define variables

08:19 > Link blocks

Controlling the CMMP-AS 1

0:49 > Enable CMMP-AS on the Siemens TIA portal

12:07 > Check that it is enabled in the Festo Configuration Tool

12:40 > Adjust positioning

CMMP-AS 3 Commissioning fpc

Commission the controller CMMP-AS with PROFINET – this tutorial explains how to parameterise FPC optionally.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Chapters- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:52 Activating the parameter channel in the Festo Configuration Tool

Activating the FPC block in the Siemens TIA portal

02:16 > Activate hardware module

02:48 > Create block

03:55 > Link blocks

05:40 Reading parameters via FPC block, using the example base velocity

CMMP-AS 4 Commissioning fhpp+

Commission the controller CMMP-AS with PROFINET – this tutorial explains how to parameterise FHPP+ optionally.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Chapters- - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:53 Editing the parameter channel in the Festo Configuration Tool

Activating the FHPP+ block in the Siemens TIA portal

02:50 > Activate hardware module

03:30 > Create block

04:25 > Link blocks

06:07 Reading parameters via FHPP+ block, using the example base velocity

CMMT AS 1 Commissioning electrical

Commissioning the servo drive CMMT-AS. This tutorial explains, how to commission the hardware electrically in the first step, i.e. how to wire the CMMT-AS with your surroundings. This video shows the instruction at a CMMT-AS-C2-3A-EC-S1, the servo motor EMMT-AS-60-S-LS-RM, the toothed belt axis ELGC-TB-KF-60-200 and the motor cable NEBM-M23G15-EH-2.5-Q7N-R3LEG14 as an example.

Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Pin allocation - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:30 Wiring CMMT-AS

00:42 PE/FE

01:02 X1A for safety modules and I/0s for higher-order PLC

01:27 XF1 IN for bus/network

01:47 XF1 OUT for further slave (optional)

02:07 X9A for power supply 230V und power supply 24V/GND

02:32 X1C for I/Os of the axis

02:52 X6B for motor

03:12 X6A for motor

03:32 X2 for motor

04:12 X5 for operator unit CDSB

04:32 X18 for PC

CMMT ST 2 Commissioning electrical

Commissioning the servo drive CMMT-ST. This tutorial explains, how to commission the hardware electrically in the first step, i.e. how to wire the CMMT-ST with your surroundings.

This video shows the instruction at the following products: 8084004 Servo drive CMMT-ST-C8-1C-PN-S0, Rev02, 10-2019 :09

1370471 Motor EMMS-ST-42-S-SE-G2, series L8

1451586 Encoder cable NEBM-M12G8-E-1.5-LE8, series J2

1450368 Motor cable NEBM-S1G9-E-1.5-Q5-LE6, series LD

Commission, configure, convert or repair Festo products quickly and easily with videos from service2see

CMMT-AS and Automation Suite: Setting up the Automation Suite

Commissioning the servo drive CMMT-AS. This tutorial explains, how to set-up the Festo Automation Suite and to install the extensions and plug-ins in the second step. This video shows the instruction at a CMMT-AS-C2-3A-EC-S1, the Automation Suite V1.1.1.610, the servo motor EMMT-AS-60-S-LS-RM, the toothed belt axis ELGC-TB-KF-60-200 as an example.

Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Pins - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:25 Downloading Automation Suite

01:47 Installing plug-ins and extensions

CMMT-AS and Automation Suite: Parameterising the servo drive

Commissioning the servo drive CMMT-AS. This tutorial explains, how to parameterize the CMMT-AS in the Festo Automation Suite in the third step – e.g. how to configure the hardware, start the CMMT-AS and to create the record list. This video shows the instruction at a CMMT-AS-C2-3A-EC-S1, the Automation Suite V1.1.1.610, the servo motor EMMT-AS-60-S-LS-RM, the toothed belt axis ELGC-TB-KF-60-200 as an example.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.

Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:24 Configuring the hardware

04:25 Starting the CMMT-AS

06:52 Compiling a record list

CMMT-AS with PROFINET and Siemens S7-1500: Setting up SINA_POS block in Siemens TIA portal

Commissioning the servo drive CMMT-AS-PN (PROFINET) with the controller Siemens S7-1500 in the Siemens TIA portal. This tutorial explains how to configure the parameters in the Festo Automation Suite firstly (telegram 111) and continue working in the Siemens TIA portal: here you install the SINAMICS library, configure the hardware, configure the SINAMICS function blocks, compile the program and use finally the SINA_POS block with a watch table.

Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

00:10 1 Festo Automation Suite: Configuring parameters

00:45 2a Siemens TIA portal: Installing SINAMICS library

01:23 2b Siemens TIA portal: Configuring hardware

03:30 2c Siemens TIA portal: Configuring SINAMICS function blocks

06:30 2d Siemens TIA portal: Compiling program

07:10 2e Siemens TIA portal: Using SINA_POS block with a watch table