Resetting the overload protection for rotary indexing table DHTG-140/220 – this tutorial explains how it's done.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:35 DHTG: overload protection function
02:09 Resetting overload protection
04:09 Special case, incorrect hole pattern: manually tripping overload protection
Change over the rotary indexing table DHTG to reciprocating motion – this tutorial explains how it's done.
Convert your Festo products quickly and easily with videos from service2see!
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:46 Unlock rotary indexing table
01:18 Convert impact plate
02:57 Install shock absorber
06:29 Convert stop plate
07:43 Adjust cushioning
Change the indexing stations on Festo rotary indexing table DHTG – this tutorial explains how it's done.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:40 Unlock rotary indexing table
01:13 Disassemble rotating plate
02:40 Change index plate
05:52 Mount rotating plate
08:16 Change spacing bolt and stop bolts
12:47 Adjust cushioning
Convert the rotary indexing table DHTG from clockwise to anti-clockwise rotation – this tutorial explains how it's done.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:39 Unlock rotary indexing table
01:12 Convert impact plate
02:30 Reposition shock absorber
04:27 Convert stop plate
06:16 Adjust cushioning
Replacing the rotary through-feed DHAS of the rotary indexing table DHTG. This tutorial explains, how to demount the old rotary through-feed and then mount the new rotary through-feed. This video shows the instructions at the following products as an example:
- rotary indexing table DHTG-140-8-A-P4L12, series M1, part number 575740
- rotary through-feed DHAS-SCR12-H6, series M2, part number 3920687
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:10 Demounting rotary through-feed
02:32 Mounting rotary through-feed
DHTG restart: Resetting the rotary indexing table – this tutorial explains how it's done.
Commission, configure, convert or repair Festo products quickly and easily with videos from service2see.
Chapters - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -
00:17 DHTG: the functional principle
01:43 Problem: Plate doesn't rotate
02:24 Resetting the plate
Observe the following tightening torque:
04:42
0,8 Nm DHTG-60, DHTG-90
2,5 Nm DHTG-140, DHTG-220