Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.8.0.417
07/06/2024
Festo Automation Suite - Extension Parameterization of IO-Link devices connected to a Festo IO-Link master

This installation container adds support for parameterizing of IO-Link devices to Festo Automation Suite. It consists of the IO-Link extension for installing and administering IODDs and the IO-Link plug-in for setting up parameters and retrieving device diagnostics.

2.8.0.22
07/06/2024
Firmware Firmware CPX-AP-I-EP-M12

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
v1.6.3
06/09/2024
Firmware Firmware CPX-AP-I-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
v1.7.4
11/09/2024
Firmware
Supported systems:
  • Operator unit CDSA-D3-RV (8126915)
0.1.0.9
08/06/2020
Firmware Firmware CPX-AP-I-PN-M12

Supported systems:

  • automation system CPX-AP-I (8094920)
  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
V1.5.9
30/08/2024
Firmware Firmware CPX-AP-A-EC-M12

Supported systems:

  • EtherCAT interface CPX-AP-A-EC-M12 (8129243)
  • Remote I/O system CPX-AP-A (8079933)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
  • Ventilinsel VTUX-A-S- (8000805)
  • Ventilinsel VTUX-A-S-APA- (8000815)
v1.7.4
11/09/2024
Firmware Firmware VABX-A-P-EL-E12-APA

Supported systems:

  • Manifold sub-base VABX-A-P-EL-E12-APA-SHUH (8189594)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
1.117.6
30/08/2024
Firmware Firmware VABX-A-P-EL-E12-API

Supported systems:

  • Manifold sub-base VABX-A-P-EL-E12-API-SHUH (8189592)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
1.117.6
30/08/2024
Firmware Initial product firmware version for interface VABX-A-S-EL-E12-API-SHUH
  • 8189593 / Interface VABX-A-S-EL-E12-API-SHUH
1.110.34
08/03/2024
Firmware Product firmware version for Subbase VABX-A-S-BV-AH-RVAAAA
  • 8188466 / Subbase VABX-A-S-BV-AH-RVAAAA
  • 8196628 / Subbase VABX-A-S-BV-AH-RV0XJAAAA
V1.115.10
30/08/2024
Firmware Product firmware version for Subbase VABX-A-S-BV-BH-RVBBBB
  • 8188467 / Subbase VABX-A-S-BV-BH-RVBBBB
  • 8196629 / Subbase VABX-A-S-BV-BH-RV0XJBBBB
v1.115.10
30/08/2024
Firmware IO-Link firmware for VTUX parallel interface

Supported systems:

  • Manifold sub-base VABX-A-P-EL-E12-IOL-SHUH (8189591)
  • Manifold sub-base VABX-A-P-EL-E12-IOS-SHUH (8189590)
V1.3.0
20/08/2024
EtherCAT XML
Supported systems:
  • bus module CPX-E-EC (4080498)
11/12/2018
EtherCAT XML
for VTEP-FEC-...-P- and VTEP-FEC-...-PL-

Version changes:
for VTEP-FEC- with firmware 1.0.0

Supported systems:
  • Valve terminal VTEP- (8176050)
0015
31/10/2024
EtherCAT XML

Supported systems:

  • EtherCAT interface CPX-AP-A-EC-M12 (8129243)
  • EtherCAT interface CPX-AP-I-EC-M12 (8086609) Revision 01
  • Remote I/O system CPX-AP-A (8079933)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
  • Valve terminal VTUX-A-S- (8000805)
  • Valve terminal VTUX-A-S-APA- (8000815)
20241106
06/11/2024
Ethernet/IP EDS CPX-AP-I-EP EDS

Supported systems:

  • EtherNet/IP interface CPX-AP-I-EP-M12 (8086610)
2023-12-07
06/03/2024
IO-Link IODD for VTUX Device Description Files

Supported systems: ---VTUX parallel---

 

VABX-A-P-EL-E12-IOL-SHUH (8189590)

VABX-A-P-EL-E12-IOS-SHUH (8189591)

 

V1.2.5
30/11/2023
PROFINET GSDML

Supported systems:

  • Bus node CTEU-PN (2201471)
  • Bus node CTEU-PN-EX1C (8107589)
2023-09-15
PROFINET GSDML

Supported systems:

  • PROFINET interface CPX-AP-I-PN-M12 (8086607)
  • Remote I/O system CPX-AP-I (8094920)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-S- (8000805)
2024-09-26
26/09/2024
PROFINET GSDML

Supported systems:

  • PROFINET interface CPX-AP-A-PN-CU (8129245)
  • PROFINET interface CPX-AP-A-PN-M12 (8129241)
  • Remote I/O system CPX-AP-A (8079933)
  • Valve terminal MPA-FB-AP-VI (550808)
  • Valve terminal VTSA-FB-AP (8130716)
  • Valve terminal VTSA-F-FB-AP (8130719)
  • Valve terminal VTUX-A-P- (8000800)
  • Valve terminal VTUX-A-P-APA- (8000810)
  • Valve terminal VTUX-A-S- (8000805)
  • Valve terminal VTUX-A-S-APA- (8000815)
2024-09-26
26/09/2024
CODESYS SoftMotion CODESYS SoftMotion package

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Operator unit CDSA-D3-RV (8126915)
4.16.0.0
15/12/2023
Festo Robotic & FTL Software package for motion & robotic

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • operator unit CDSA-D3-RV (8126915)
1.2.0.3
11/10/2024
Festo Robotic & FTL Extension for Visual Studio Code

The Visual Studio (VS) Code extension adds script language support for FTL (Festo Teach Language) to VS Code. It allows FTL programming of (robotic) applications that are controlled by Festo PLCs on CODESYS basis. The extension communicates via TCP/IP with the Festo PLC which has to be enabled by the user.

1.9.20
01/08/2024
Function blocks Lenze SM-Drive function blocks for Lenze PLC Desinger

SoftMotion (SM-Drive) library for servo drives with EtherCAT (CiA402) in the PLC Desinger development environment from Lenze.

Supported systems:

  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
3.23.32.0
28/02/2023
Target Support Package CODESYS

Supported systems:

  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.18.36
19/10/2023
Vision Sensor Configuration Studio Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX
  • Description: Konfigurations-Software für Vision Sensoren SBSA/SBSC/SBSI/SBSX mit Funktionen zum Ändern der Firmware, Einstellen der Netzwerkeigenschaften, Einrichten der Vision Sensoren, Erstellen der Prüfprogramme und zum Berechnen der optischen Verhältnisse. Die Software besteht aus den Modulen "Vision Sensor Device Manager", "Vision Sensor Configuration Studio" und "Vision Sensor Visualisation Studio" sowie dem Optik-Berechnungstool „SBS Calculator.
V2.4.4.4. build 15
10/05/2023
URCap Software DHEF
Supported systems:
  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
1.1.1
29/06/2020
URCap Software EHPS
Supported systems:
  • parallel gripper kit for robots EHPS-16-A-RA1 (8119111)
  • parallel gripper kit for robots EHPS-20-A-RA1 (8119112)
  • parallel gripper kit for robots EHPS-25-A-RA1 (8119113)
1.1.3
29/06/2020
VDMA library Soft-start and exhaust valves

Various software tools (Sistema from IFA, PAScal from Pilz, TIA from Siemens, EPLAN) can be used to evaluate safety-related parts of control systems in accordance with ISO 13849-1. To make working with these software tools as easy and convenient as possible, various libraries are provided for the VDMA 66413 interface. Here:
VDMA library with reliability parameters for the soft-start and quick exhaust valves of the MS..-SV-... series.

1.10
05/02/2024