Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Maintenance and Troubleshooting of electropneumatic systems using PLC controls
Maintenance and Troubleshooting of electropneumatic systems using PLC controls

This course allows you to extend your technical and methodological knowledge and to identify and eliminate faults without delay using a systematic procedure and the ability to understand the functional relationships of complex machinery.

Valve terminal CPX – Commissioning, modification and fault elimination
Valve terminal CPX – Commissioning, modification and fault elimination

Preconfigured complex systems with valve terminals and mechanical, pneumatic and electrical components bring numerous advantages but create new tasks for maintenance staff. This courses enables you to understand how pneumatic and electrical components work together. You will also learn identification and elimination of faults, and troubleshooting aids.

Mastering machinery safety 2
Mastering machinery safety 2

Machinery can be a combination of machines. In this case we are dealing with an Integrated Manufacturing System (IMS). The information about IMS can be found in the harmonised standard EN ISO 11161:2010 Safety of machinery – Integrated manufacturing systems – Basic requirements.

Mastering machinery safety 1
Mastering machinery safety 1

Since December 2009 it is compulsory to use the “new” machinery directive 2006/42/EC. This requirement together with the harmonised standards could translate into a significant change in your organization. Other than several small modifications and additions, the new IIB declaration (referred to as the declaration of incorporation) is also introduced. Technical files and user manuals with information about transportation, installation, commissioning, adjustment, maintenance, disassembly, scraping and recycling must be created and delivered with the partially completed machinery.

Systematic safety improvement in pneumatic systems
Systematic safety improvement in pneumatic systems

Just like good functionality and economic efficiency, safety is essential to the success of any product. What is more, the European directives and standards require intelligent solutions and raise the level of professional skills required. As a result, there is a wide range of different products, information and qualifications for safety engineering. However, most of them focus on the control level. This course familiarises participants with integrated control and pneumatic solutions for the right commissioning, troubleshooting, set-up, maintenance and simple optimisation of a system.

Introduction to Energy Saving on Compressed Air Systems
Introduction to Energy Saving on Compressed Air Systems

This module is designed to assist those who work with compressed air systems to fully understand the costs, and potential waste of energy, associated with compressed air use. Methods and practices to reduce leaks and inappropriate use of compressed air are discussed, as well as the need to set and maintain optimum settings.

Modern industrial pneumatics
Modern industrial pneumatics

Designed as a general introduction, this pneumatic training course aims to familiarise delegates with the design, construction and operation of pneumatic components. This includes the interpretation of circuit diagrams and symbols as well as the construction of control systems.
Practical sessions give delegates the opportunity to put theory into practice. Working from the diagrams they have produced, delegates have to select the correct components from a range of equipment and build the circuits, making the necessary adjustments for pressure, flow and sequence.

Subscribe to RSS