Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

CPX terminal with PROFINET bus interface 28/09/2023 Seamless connectivity!

PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.

Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB 28/09/2023 The perfect platform for your safety concept

The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.

Automation with function integration 28/09/2023 The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.

Top downloads

Servicevideo: what is this ? service2see channel

(servicevideos)

Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.20
26/09/2023
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Subscribe to RSS