支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
阀岛MPA-C
阀岛MPA-C
Info Valve terminal MPA – 3 variants, 3 x excellent
Info Valve terminal MPA – 3 variants, 3 x excellent Highly communicative!

Maximum function integration, many electrical connection options,

multi-pin plug, Festo I-Port, fi eldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

  • New: MPA-C – hygienic
  • MPA-L – highly modular
  • MPA-S – communicative and with many functions

 

MS-LFR-B
MS-LFR-B
阀岛MPA-L
阀岛MPA-L
Selected products. Your partner for factory and process automation
Selected products. Your partner for factory and process automation
Maximum productivity: Terminal CPX
Maximum productivity: Terminal CPX
Pressure gauges
Pressure gauges
A Quick Match_ Asia Pacific Version
A Quick Match_ Asia Pacific Version

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

Proportional Pressure Regulator VPPM-MPA
Proportional Pressure Regulator VPPM-MPA The New Dimension: Proportional Technology with a Fieldbus System
Product Overview for Process Automation
Product Overview for Process Automation
Product movie Universal valve terminals MPA-L 2013, EN, 3.10 min MP4
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA
Proportional pressure regulators and valves VPPM, VPPE, MPPE, MPPES, MPYE and the new VPPM-MPA For correct pressure and precise regulation
Service units, D series, MPa
Service units, D series, MPa
Filter regulators, D series, MPa
Filter regulators, D series, MPa
Pressure regulators, D series, MPa
Pressure regulators, D series, MPa
Valve terminals MPA-F
Valve terminals MPA-F Attention: Product can no longer be ordered!
小零件装配和电子行业
小零件装配和电子行业 气动和电气元件
CPI
CPI
MS-LR-B
MS-LR-B
CPX-P
CPX-P
MPPES
MPPES
A quick match
A quick match
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

MA
MA
MPA-F valve terminals
MPA-F valve terminals Flow-rate optimised manifold blocks
NEBV-S1
NEBV-S1
Megaposter: Tubing and fittings combinations
Megaposter: Tubing and fittings combinations The complete world of tubing/fitting combinations

Our range of tubing and fittings covers every conceivable task. Regardless of whether your selection is determined by standard requirements or extreme conditions such as heat, welding spatter, high pH values or resistance to hydrolysis – at Festo you’ll always find the right tubing/fitting combination.

Quick Order Sheet Service unit component series MS Basic
Quick Order Sheet Service unit component series MS Basic Powerful, lightweight, inexpensive

The MS Basic in a robust polymer housing offers you attractively priced
basic components focused on the most important technical functions of
compressed air preparation. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Product video: VTUG-plug and MPA-L
Product video: VTUG-plug and MPA-L 2012; EN, 2.15 min MP4

Cost-optimised valve terminals VTUG plug-in and MPA-L are now providing us with an extensive offer for less complicated machine concepts.

VTUG plug-in: a small, clever valve terminal with a great price-performance ratio. MPA-L: cost-effective and highly modular. New bus node CTEU for easy and modular fieldbus technology

PA-Toolkit: Library for CODESYS
PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

显示 30 更多结果……
RSS订阅