Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
CPX-FB36 Modbus TCP Slave/Server to Micrologix1400 Master/Client
CPX-FB36 Modbus TCP Slave/Server to Micrologix1400 Master/Client CPX-FB36; Micrologix1400

Festo CPX-FB36 (Slave/Server) ModbusTCP communication to Allen Bradley MicroLogix1400 PLC (Master/Client). The CPX-FB36 bus node is used as part of a CPX terminal and for communi-cation as a participant in networks with the protocol ModbusTCP. This document has information combined from multiple resources for the in-tention of reducing the effort of a user who is configuring this application type.

1.10
7/8/2020
CPX-FB36 EtherNet/IP to Micrologix1400
CPX-FB36 EtherNet/IP to Micrologix1400 CPX-FB36; CPX Terminal; Micrologix1400; RSLogix 500

Festo CPX-FB36 communication to Allen Bradley MicroLogix1400 PLC

The CPX-FB36 bus node is used as part of a CPX terminal and for communication as a participant in networks with the protocol EtherNet/IP.

This document has information combined from multiple resources for the intention of reducing the effort of a user who is configuring this application type.

1.10
11/27/2019
Power supply concept CPX with OVEM
Power supply concept CPX with OVEM CPX; OVEM; Duo-cable

System integration with regard to the power supply concept for the CPX interlinking block and the OVEM are illustrated by sev-eral examples in this document.

1.10
5/9/2017
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SDI, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe direction (SDI) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for monostable 5/2 directional control valves.

1.0
5/14/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLT, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited torque (SLT) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited torque (SLT).

1.0
5/14/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic STO, PUS, SLS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

1.0
5/14/2019
Safety Sub-Functions Pneumatic
Safety Sub-Functions Pneumatic SS1, STO, PUS, Category 1, up to PL c

Application Note for the realization of the safety sub-functions safe stop 1, time controlled (SS1-t), safe torque off (STO) and prevention of an unexpected start-up (PUS) with category 1 and up to PL c. This Application Note contains possible circuits for 5/3, 3/2 and 2/2 directional control valves.

1.0
5/14/2019
ModbusTCP setup for Mitsubishi built in Ethernet interface (FX5U CPU)
ModbusTCP setup for Mitsubishi built in Ethernet interface (FX5U CPU) Any Festo product with Modbus TCP

This document will guide through the process of implementing a Modbus TCP Client using a predefined protocol to a supporting Mitsubishi PLC.

1.10
1/8/2019
Schematic Solution for EPLAN Projects
Schematic Solution for EPLAN Projects Example projects

Example documents to service2see videos.

V1.0
6/21/2018
EMC - Checklist
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
8/8/2017
Subscribe to RSS